Digital inputs: EP6224-0042 - X01, X02, X05, X06

Pin assignment

Digital inputs: EP6224-0042 - X01, X02, X05, X06 1:Fig.9: M12 socket

Pin

Function

Wire color

1

US

brown

2

Input B

white

3

GNDS

blue

4

Input A

black

5

Functional earth FE

gray

The wire colors apply to M12 cables from Beckhoff. See chapter Accessories.

Connection examples

Digital inputs: EP6224-0042 - X01, X02, X05, X06 2:

Status LEDs

Each M12 socket with digital inputs has two green LEDs. An LED lights up when a high level is detected at the respective input.

Digital inputs: EP6224-0042 - X01, X02, X05, X06 3:Fig.10: Status LEDs at M12 sockets