Product overview
The following table shows the products described in this documentation and the main distinguishing features.
Product | Number of ports | Number of ports | Number of | EtherCAT | Maximum supply current | |||
---|---|---|---|---|---|---|---|---|
L+ 1) | L+ 1) | P24 1) | P24 1) | |||||
4 | - | 4 2) | M8 | 1.4 A | 4 A | - | - | |
4 | - | 8 | M12 | 1.4 A | 5.6 A | - | - | |
4 | - | 4 2) | M8 | 1.4 A | 4 A | - | - | |
4 | - | - | M8 | 1.4 A | 4 A | - | - | |
- | 4 | - | M8 | 1.4 A | 4 A | 2 A | 4 A | |
- | 4 | - | M8 | 1.4 A | 4 A | 2 A | 4 A | |
8 | - | - | M8 | 1.4 A | 4 A | - | - | |
8 | - | 8 2) | M12 | 1.4 A | 11.2 A | - | - | |
- | 8 | - | M8 | 1.4 A | 11.2 A | 4 A 3) | 16 A | |
4 | 4 | 4 2) | M8 | 1.4 A | 11.2 A | 4 A 3) | 8 A | |
4 | 4 | 4 2) | M12 | 1.4 A | 11.2 A | 4 A 3) | 8 A |
1) Supply voltages for IO-Link devices:
- L+ : Supply voltage for sensors and logic.
- P24: Supply voltage for actuators. Only available on Class B ports.
2) These digital inputs are located on pin 2 of the Class A IO-Link ports.
The digital inputs are independent of the IO-Link communication. You can therefore connect an IO-Link device and a digital sensor to the Class A ports, for example.
3) This value is also the maximum sum current for a port pair. The port pairs are specified in the Technical Data.