Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Supply voltages | |
---|---|
Connection | Input: M8 connector, 4-pin Downstream connection: M8 socket, 4-pin, black |
US nominal voltage |
24 VDC (-15 % / +20 %) |
US sum current: IS,sum | max. 4 A |
Current consumption from US |
120 mA |
Rated voltage UP | 24 VDC (-15 % / +20 %) |
UP sum current: IP,sum | max. 4 A |
Current consumption from UP | None. UP is only forwarded. |
Display | |
---|---|
Type | LCD |
Number of characters | 2 rows, each with 16 characters. Scrolling text mode for texts up to 80 characters. |
Character set | 7-bit ASCII, supplemented by German special characters and two user-defined special characters |
User-defined special characters | 2 special characters, each with 5 x 8 pixels |
Backlight | yes, switchable |
Navigation switch | |
---|---|
Buttons | up, down, left, right, OK |
Operating hour counter | |
---|---|
Bits | 32 bits |
Resolution | 1 second |
Overflow | after 136 years |
Secure data management | Dependent on the number of accesses to the memory. At least 100 years if access to the memory is restricted to the automatic saving interval of 15 minutes. |
Automatic saving interval | Every 15 minutes |
Accuracy | ± 50 ppm |
Timers and counters | |
---|---|
Number of timers | 4 |
Number of counters | 4 |
Bits of a timer | 32 bits |
Bits of a counter | 32 bits |
Resolution of a timer | 1 second |
Housing data | |
---|---|
Dimensions W x H x D | 60 mm x 126 mm x 26.5 mm (without plug connectors) |
Weight | approx. 230 g |
Installation position | variable |
Material |
PA6 (polyamide) |
Environmental conditions | |
---|---|
Ambient temperature during operation | -25…+60 °C The display is only readable to a limited extent below 0 °C. |
Ambient temperature during storage | -40…+85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals / markings | |
---|---|
Approvals / markings *) | CE, cURus |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional checks
The boxes have been subjected to the following checks:
Verification | Explanation |
---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |