EP5151-0002 - Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
EtherCAT  | |
|---|---|
Connection  | 2 x M8 socket, 4-pin, A-coded, shielded  | 
Electrical isolation  | 500 V  | 
Distributed Clocks  | yes  | 
Supply voltages  | |
|---|---|
Connection  | Input: M8 connector, 4-pin, A-coded Downstream connection: M8 socket, 4-pin, A-coded  | 
| 
									 US nominal voltage  | 
									 24 VDC (-15 % / +20 %)  | 
US sum current: IS,sum  | max. 4 A  | 
Current consumption from US  | 130 mA + sensor supply  | 
Rated voltage UP  | 24 VDC (-15 % / +20 %)  | 
UP sum current: IP,sum  | max. 4 A  | 
Current consumption from UP  | None. UP is only forwarded.  | 
Incremental encoders  | |
|---|---|
Number of encoder inputs  | 1  | 
Connection  | |
Signals  | A, B, C (24 VDC, single-ended), latch, gate  | 
"ENC_Supply" sensor power supply  | 24 VDC from US  | 
Counter  | 32 bit or 16 bit, binary  | 
Cut-off frequency  | 400,000 increments/s (with 4-fold evaluation), corresponds to 100 kHz  | 
Quadrature decoder  | Four-fold evaluation  | 
Zero-pulse latch  | 16-bit  | 
Commands  | Read, set, enable  | 
Housing data  | |
|---|---|
Dimensions W x H x D  | 30 mm x 126 mm x 26.5 mm (without connectors)  | 
Weight  | approx. 165 g  | 
Installation position  | variable  | 
| 
									 Material  | 
									 PA6 (polyamide)  | 
Environmental conditions  | |
|---|---|
Ambient temperature during operation  | 0 … 55 °C  | 
Ambient temperature during storage  | -25 … +85 °C  | 
Vibration resistance, shock resistance  | conforms to EN 60068-2-6 / EN 60068-2-27  | 
EMC immunity / emission  | conforms to EN 61000-6-2 / EN 61000-6-4  | 
Protection class  | IP65, IP66, IP67 (conforms to EN 60529)  | 
Approvals/markings  | |
|---|---|
Approvals/markings *)  | CE, cURus  | 
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test  | Explanation  | 
|---|---|
Vibration  | 10 frequency sweeps in 3 axes  | 
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude  | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude  | |
Shocks  | 1000 shocks in each direction, in 3 axes  | 
35 g, 11 ms  |