Output data

Index 7000 ENC Outputs

Index (hex)

Name

Meaning

Data type

Flags

Default

7000:0

ENC Outputs

Maximum subindex

UINT8

RO

0x11(17dec)

7000:01

Enable latch C

Activate latching via input “C”.

BOOLEAN

RO

0x00 (0dec)

7000:01

Enable latch extern on positive edge

Activate external latch with positive edge.

BOOLEAN

RO

0x00 (0dec)

7000:03

Set counter

Set counter value

BOOLEAN

RO

0x00 (0dec)

7000:04

Enable latch extern on negative edge

Activate external latch with negative edge.

BOOLEAN

RO

0x00 (0dec)

7000:11

Set counter value

The counter value to be set via Set counter (index 0x7000:03).

UINT32

RO

0x00000000 (dec)