Documentation issue status

Version

Comment

2.10

  • Technical data of EP5151-0002 updated

2.9

  • Interface signal levels updated

2.8

  • Chapter "Supply voltages" updated

2.7

  • Introduction updated
  • Technical data updated
  • Signal connection updated

2.6

  • Dimensions updated
  • UL requirements updated

2.5

  • Front page updated
  • Scope of delivery added
  • Structure update

2.4

  • EP5101-0011: Color of the Error LED corrected
  • EP5151-0002: Color of the Error LED corrected

2.3.0

  • Note on shielding added

2.2.0

  • Update chapter EP5001-0002 – Signal connection

2.1.0

  • EP5101-2011 added
  • Chapter Mounting updated
  • Update chapter Commissioning
  • Structural update

2.0.0

  • Migration
  • EP5001-0002 added
  • Renamed to EP5xxx
  • Several chapters updated

1.6.0

  • Pin assignment updated
  • Status LEDs updated
  • Chapter on Tightening torque for connectors updated
  • Accessories updated

1.5.0

  • Power Connection updated

1.4.0

  • Introduction expanded

Version

Modifications

1.3.0

  • EP5101-1002 and EP5151-0002 added to title page
  • EP51x1 - EP5101-1002 and EP5151-0002 added to Introduction
  • EP5151 signal level (interface signal level) added
  • Status LEDs extended with EP5101-1002 and EP5151-0002
  • Technical data extended with EP5101-1002 and EP5151-0002
  • Encoder connection, M12, 8-pin extended with EP5151
  • Information on basic function principles amended
  • Parameters and modes amended
  • EP5151-0002 process image added
  • EP5101-0002 process image amended
  • Notes on the documentation updated
  • Support & service updated
  • Safety instructions updated
  • EtherCAT cables updated
  • EtherCAT Box accessories updated
  • Nut torques for connectors updated
  • EtherCAT connection updated
  • Mounting instructions updated

1.2.0

  • Interface signal level amended (single-ended and differential signals)

1.1.0

  • Description of the power connection updated
  • Notes on using EtherCAT Box modules (EPxxxx-xxxx) in potentially explosive atmospheres (ATEX) added to documentation.

1.0.0

  • First release

Firmware and hardware versions

This documentation refers to the firmware and hardware version that was applicable at the time the documentation was written.

The module features are continuously improved and developed further. Modules having earlier production statuses cannot have the same properties as modules with the latest status. However, existing properties are retained and are not changed, so that older modules can always be replaced with new ones.

The firmware and hardware version (delivery state) can be found in the batch number (D-number) printed on the side of the EtherCAT Box.

Syntax of the batch number (D-number)

D: WW YY FF HH

WW - week of production (calendar week)
YY - year of production
FF - firmware version
HH - hardware version

Example with D no. 29 10 02 01:

29 - week of production 29
10 - year of production 2010
02 - firmware version 02
01 - hardware version 01

Further information on this topic: Version identification of EtherCAT devices.