Profile-specific objects
Index 6000 DI Inputs
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6000:0 | DI Inputs |
| UINT8 | RO | 0x10 (16dec) |
6000:01 | Input 1 |
| BOOLEAN | RO | 0x00 (0dec) |
6000:02 | Input 2 |
| BOOLEAN | RO | 0x00 (0dec) |
6000:0F | TxPDO State |
| BOOLEAN | RO | 0x00 (0dec) |
6000:10 | TxPDO Toggle |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6010 AI Inputs Ch.1
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6010:0 | AI Inputs Ch.1 |
| UINT8 | RO | 0x11 (17dec) |
6010:01 | Underrange | Underrange event active | BOOLEAN | RO | 0x00 (0dec) |
6010:02 | Overrange | Overrange event active | BOOLEAN | RO | 0x00 (0dec) |
6010:03 | Limit 1 | Bit0: Value greater than Limit1 Bit1: Value smaller than Limit1 | BIT2 | RO | 0x00 (0dec) |
6010:05 | Limit 2 | Bit0: Value greater than Limit2 Bit1: Value smaller than Limit2 | BIT2 | RO | 0x00 (0dec) |
6010:07 | Error | Bit set when Over- or Underrange | BOOLEAN | RO | 0x00 (0dec) |
6010:0F | TxPDO State |
| BOOLEAN | RO | 0x00 (0dec) |
6010:10 | TxPDO Toggle |
| BOOLEAN | RO | 0x00 (0dec) |
6010:11 | Value |
| INT16 | RO | 0x0000 (0dec) |
Index 6020 AI Inputs Ch.2
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6020:0 | AI Inputs Ch.2 |
| UINT8 | RO | 0x11 (17dec) |
6020:01 | Underrange | Underrange event active | BOOLEAN | RO | 0x00 (0dec) |
6020:02 | Overrange | Overrange event active | BOOLEAN | RO | 0x00 (0dec) |
6020:03 | Limit 1 | Bit0: Value greater than Limit1 Bit1: Value smaller than Limit1 | BIT2 | RO | 0x00 (0dec) |
6020:05 | Limit 2 | Bit0: Value greater than Limit2 Bit1: Value smaller than Limit2 | BIT2 | RO | 0x00 (0dec) |
6020:07 | Error | Bit set when Over- or Underrange | BOOLEAN | RO | 0x00 (0dec) |
6020:0F | TxPDO State |
| BOOLEAN | RO | 0x00 (0dec) |
6020:10 | TxPDO Toggle |
| BOOLEAN | RO | 0x00 (0dec) |
6020:11 | Value |
| INT16 | RO | 0x0000 (0dec) |
Index 6030 AO Inputs Ch.1
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6030:0 | AO Inputs Ch.1 |
| UINT8 | RO | 0x07 (7dec) |
6030:01 | Load Impedance too Low (EP4304-1002) |
| BOOLEAN | RO | 0x00 (0dec) |
Load Impedance too High (EP4314-1002) | |||||
6030:07 | Error |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6040 AO Inputs Ch.2
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6040:0 | AO Inputs Ch.2 |
| UINT8 | RO | 0x07 (7dec) |
6040:01 | Load Impedance too Low (EP4304-1002) |
| BOOLEAN | RO | 0x00 (0dec) |
Load Impedance too High (EP4314-1002) | |||||
6040:07 | Error |
| BOOLEAN | RO | 0x00 (0dec) |
Index 7030 AO Outputs Ch.1
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7030:0 | AO Outputs Ch.1 |
| UINT8 | RO | 0x01 (1dec) |
7030:01 | Analog output |
| INT16 | RO | 0x0000 (0dec) |
Index 7040 AO Outputs Ch.2
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7040:0 | AO Outputs Ch.2 |
| UINT8 | RO | 0x01 (1dec) |
7040:01 | Analog output |
| INT16 | RO | 0x0000 (0dec) |
Index 801F AI Vendor data Ch.1
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
801F:0 | AI Vendor data Ch.1 |
| UINT8 | RO | 0x04 (4dec) |
801F:03 | Calibration offset voltage (EP4304-1002) |
| INT16 | RW | 0x0000 (0dec) |
Calibration offset current (EP4314-1002) | |||||
801F:04 | Calibration gain voltage (EP4304-1002) |
| INT16 | RW | 0x0000 (0dec) |
Calibration gain current (EP4314-1002) |
Index 802F AI Vendor data Ch.2
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
802F:0 | AI Vendor data Ch.2 |
| UINT8 | RO | 0x04 (4dec) |
802F:03 | Calibration offset voltage (EP4304-1002) |
| INT16 | RW | 0x0000 (0dec) |
Calibration offset current (EP4314-1002) | |||||
802F:04 | Calibration gain voltage (EP4304-1002) |
| INT16 | RW | 0x0000 (0dec) |
Calibration gain current (EP4314-1002) |
Index 803F AO Vendor data Ch.1 (EP4304-1002)
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
803F:0 | AO Vendor data Ch.1 |
| UINT8 | RO | 0x0A (10dec) |
803F:01 | Calibration offset voltage |
| INT16 | RW | 0x0000 (0dec) |
803F:02 | Calibration gain voltage |
| INT16 | RW | 0x4000 (16384dec) |
803F:03 | Calibration offset diag |
| INT16 | RW | 0x0000 (0dec) |
803F:04 | Calibration gain diag |
| INT16 | RW | 0x0000 (0dec) |
803F:07 | Error detection threshold |
| INT16 | RW | 0x0000 (0dec) |
Index 803F AO Vendor data Ch.1 (EP4314-1002)
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
803F:0 | AO Vendor data Ch.1 |
| UINT8 | RO | 0x0A (10dec) |
803F:03 | Calibration offset current |
| INT16 | RW | 0x0000 (0dec) |
803F:04 | Calibration gain current |
| INT16 | RW | 0x0000 (0dec) |
803F:07 | Calibration offset current negative |
| INT16 | RW | 0x0000 (0dec) |
803F:08 | Calibration gain current negative |
| INT16 | RW | 0x0000 (0dec) |
803F:09 | Amplifier Saturation High Value |
| INT16 | RW | 0x0000 (0dec) |
803F:0A | Amplifier Saturation Low Value |
| INT16 | RW | 0x0000 (0dec) |
Index 804F AO Vendor data Ch.2 (EP4304-1002)
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
804F:0 | AO Vendor data Ch.2 |
| UINT8 | RO | 0x0A (10dec) |
804F:01 | Calibration offset voltage |
| INT16 | RW | 0x0000 (0dec) |
804F:02 | Calibration gain voltage |
| INT16 | RW | 0x4000 (16384dec) |
804F:03 | Calibration offset diag |
| INT16 | RW | 0x0000 (0dec) |
804F:04 | Calibration gain diag |
| INT16 | RW | 0x0000 (0dec) |
804F:07 | Error detection threshold |
| INT16 | RW | 0x0000 (0dec) |
Index 804F AO Vendor data Ch.2 (EP4314-1002)
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
804F:0 | AO Vendor data Ch.2 |
| UINT8 | RO | 0x0A (10dec) |
804F:03 | Calibration offset current |
| INT16 | RW | 0x0000 (0dec) |
804F:04 | Calibration gain current |
| INT16 | RW | 0x0000 (0dec) |
804F:07 | Calibration offset current negative |
| INT16 | RW | 0x0000 (0dec) |
804F:08 | Calibration gain current negative |
| INT16 | RW | 0x0000 (0dec) |
804F:09 | Amplifier Saturation High Value |
| INT16 | RW | 0x0000 (0dec) |
804F:0A | Amplifier Saturation Low Value |
| INT16 | RW | 0x0000 (0dec) |
Index A010 AI Diag data Ch.1
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A010:0 | AI Diag data Ch.1 |
| UINT8 | RO | 0x01 (1dec) |
A010:01 | ADC raw value |
| INT16 | RO | 0x0000 (0dec) |
Index A020 AI Diag data Ch.2
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A020:0 | AI Diag data Ch.2 |
| UINT8 | RO | 0x01 (1dec) |
A020:01 | ADC raw value |
| INT16 | RO | 0x0000 (0dec) |
Index A030 AO Diag data Ch.1
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A030:0 | AO Diag data Ch.1 |
| UINT8 | RO | 0x01 (1dec) |
A030:01 | DAC Raw Value |
| UINT16 | RO | 0x0000 (0dec) |
Index A040 AO Diag data Ch.2
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A040:0 | AO Diag data Ch.2 |
| UINT8 | RO | 0x01 (1dec) |
A040:01 | DAC Raw Value |
| UINT16 | RO | 0x0000 (0dec) |
Index F000 Modular Device Profile
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular Device Profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0005 (5dec) |
Index F008 Code word
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word |
| UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module Profile List
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module Profile List |
| UINT8 | RO | 0x05 (5dec) |
F010:01 | SubIndex 001 |
| UINT32 | RO | 0x00000064 (100dec) |
F010:02 | SubIndex 002 |
| UINT32 | RO | 0x0000012C (300dec) |
F010:03 | SubIndex 003 |
| UINT32 | RO | 0x0000012C (300dec) |
F010:04 | SubIndex 004 |
| UINT32 | RO | 0x00000190 (400dec) |
F010:05 | SubIndex 005 |
| UINT32 | RO | 0x00000190 (400dec) |
Index FB00 command
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FB00:0 | Command |
| UINT8 | RO | 0x03 (3dec) |
FB00:01 | Request |
| OCTET-STRING[2] | RW | {0} |
FB00:02 | Status |
| UINT8 | RO | 0x00 (0dec) |
FB00:03 | Response |
| OCTET-STRING[6] | RO | {0} |