Output signal range -10 … +10 mA
Technical data | Output signal range -10…+10 mA |
---|---|
Full scale value of the signal range | 10 mA |
PDO resolution | 16-bit, including sign |
PDO LSB | 305.18 nA |

Technical data | Output signal range -10…+10 mA |
---|---|
Full scale value of the signal range | 10 mA |
PDO resolution | 16-bit, including sign |
PDO LSB | 305.18 nA |