Output signal range -20 … +20 mA
Technical data | Output signal range 4...20 mA |
---|---|
Full scale value of the signal range | 20 mA |
PDO resolution | 16-bit, including sign |
PDO LSB | 610.37 nA |

Technical data | Output signal range 4...20 mA |
---|---|
Full scale value of the signal range | 20 mA |
PDO resolution | 16-bit, including sign |
PDO LSB | 610.37 nA |