Standard objects
Index 1000 Device type
Access rights: read only
| Index (hex) | Name | Description | Data type | Flags | Value | 
|---|---|---|---|---|---|
| 1000:0 | Device type | Bit 0 .. 15: Device profile number (Device profile number 5001: Modular Device Profile MDP) | UINT32 | RO | 5001dec | 
Index 1008 Device name
Access rights: read only
| Subindex (hex) | Name | Description | Data type | Flags | Value | 
|---|---|---|---|---|---|
| - | Device name | Name of the EtherCAT device | STRING | RO | EP4304-1002 | 
| EP4314-1002 | 
Index 1009 Hardware version
Access rights: read only
| Index (hex) | Name | Description | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1008:0 | Hardware version | STRING | RO | - | 
Index 100A Software version
Access rights: read only
| Index (hex) | Name | Description | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 100A:0 | Software version | STRING | RO | - | 
Index 100B Bootloader version
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 100B:0 | Bootloader version | 
 | STRING | RO | N/A | 
Index 1011 Restore default parameters
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1011:0 | Restore default parameters | Restore default parameters | UINT8 | RO | 0x01 (1dec) | 
| 1011:01 | SubIndex 001 | If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state. | UINT32 | RW | 0x00000000 (0dec) | 
Index 1018 Identity
Access rights: read only
| Index (hex) | Name | Description | Data type | Flags | Value | 
|---|---|---|---|---|---|
| 1018:01 | Vendor ID | Vendor identifier (2: Beckhoff Automation) | UINT32 | RO | 2dec | 
| 1018:02 | Product code | Product code | UINT32 | RO | 0x10D04052 (EP4304-1002) | 
| 0x10DA4052 (EP4314-1002) | |||||
| 1018:03 | Revision | Bit 0 … 15: Index number of the product version Bit 16 … 31: Revision of the device description (ESI) | UINT32 | RO | Bit 0 … 15: 1002dec | 
| 1018:04 | Serial number | Reserved | UINT32 | RO | 0 | 
Index 10E2 Manufacturer-specific Identification Code
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 10E2:0 | Manufacturer-specific identification code | 
 | UINT8 | RO | 0x01 (1dec) | 
| 10E2:01 | SubIndex 001 | 
 | STRING | RO | 
 | 
Index 10F0 Backup parameter handling
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 10F0:0 | Backup parameter handling | Information for standardized loading and saving of backup entries | UINT8 | RO | 0x01 (1dec) | 
| 10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UINT32 | RO | 0x00000000 (0dec) | 
Index 1600 AO RxPDO-Map Standard Ch.1
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1600:0 | AO RxPDO-Map Standard Ch.1 | PDO Mapping RxPDO 1 | UINT8 | RO | 0x01 (1dec) | 
| 1600:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7030 (AO Outputs Ch.1), entry 0x01 (Analog output)) | UINT32 | RO | 0x7030:01, 16 | 
Index 1601 AO RxPDO-Map Standard Ch.2
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1601:0 | AO RxPDO-Map Standard Ch.2 | PDO Mapping RxPDO 2 | UINT8 | RO | 0x01 (1dec) | 
| 1601:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7040 (AO Outputs Ch.2), entry 0x01 (Analog output)) | UINT32 | RO | 0x7040:01, 16 | 
Index 1801 AI TxPDO-Par Standard Ch.1
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1801:0 | AI TxPDO-Par Standard Ch.1 | PDO parameter TxPDO 2 | UINT8 | RO | 0x06 (6dec) | 
| 1801:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 2 | OCTET-STRING[2] | RO | 02 1A | 
Index 1802 AI TxPDO-Par Compact Ch. 1
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1802:0 | AI TxPDO-Par Compact Ch.1 | PDO parameter TxPDO 3 | UINT8 | RO | 0x06 (6dec) | 
| 1802:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 3 | OCTET-STRING[2] | RO | 01 1A | 
Index 1803 AI TxPDO-Par Standard Ch.2
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1803:0 | AI TxPDO-Par Standard Ch.2 | PDO parameter TxPDO 4 | UINT8 | RO | 0x06 (6dec) | 
| 1803:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 4 | OCTET-STRING[2] | RO | 04 1A | 
Index 1804 AI TxPDO-Par Compact Ch. 2
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1804:0 | AI TxPDO-Par Compact Ch.2 | PDO parameter TxPDO 5 | UINT8 | RO | 0x06 (6dec) | 
| 1804:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 5 | OCTET-STRING[2] | RO | 03 1A | 
Index 1A00 DI TxPDO-Map Inputs
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A00:0 | DI TxPDO-Map Inputs | PDO Mapping TxPDO 1 | UINT8 | RO | 0x05 (5dec) | 
| 1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (DI Inputs), entry 0x01 (Input 1)) | UINT32 | RO | 0x6000:01, 1 | 
| 1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (DI Inputs), entry 0x02 (Input 2)) | UINT32 | RO | 0x6000:02, 1 | 
| 1A00:03 | SubIndex 003 | 3. PDO Mapping entry (12 bits align) | UINT32 | RO | 0x0000:00, 12 | 
| 1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (DI Inputs), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6000:0F, 1 | 
| 1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (DI Inputs), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6000:10, 1 | 
Index 1A01 AI TxPDO-Map Standard Ch.1
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A01:0 | AI TxPDO-Map Standard Ch.1 | PDO Mapping TxPDO 2 | UINT8 | RO | 0x09 (9dec) | 
| 1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (AI Inputs Ch.1), entry 0x01 (Underrange)) | UINT32 | RO | 0x6010:01, 1 | 
| 1A01:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (AI Inputs Ch.1), entry 0x02 (Overrange)) | UINT32 | RO | 0x6010:02, 1 | 
| 1A01:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (AI Inputs Ch.1), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6010:03, 2 | 
| 1A01:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (AI Inputs Ch.1), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6010:05, 2 | 
| 1A01:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (AI Inputs Ch.1), entry 0x07 (Error)) | UINT32 | RO | 0x6010:07, 1 | 
| 1A01:06 | SubIndex 006 | 6. PDO Mapping entry (7 bits align) | UINT32 | RO | 0x0000:00, 7 | 
| 1A01:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010 (AI Inputs Ch.1), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6010:0F, 1 | 
| 1A01:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6010 (AI Inputs Ch.1), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6010:10, 1 | 
| 1A01:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6010 (AI Inputs Ch.1), entry 0x11 (Value)) | UINT32 | RO | 0x6010:11, 16 | 
Index 1A02 AI TxPDO-Map Compact Ch.1
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A02:0 | AI TxPDO Map Compact Ch.1 | PDO Mapping TxPDO 3 | UINT8 | RO | 0x01 (1dec) | 
| 1A02:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (AI Inputs Ch.1), entry 0x11 (Value)) | UINT32 | RO | 0x6010:11, 16 | 
Index 1A03 AI TxPDO-Map Standard Ch.2
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A03:0 | AI TxPDO-Map Standard Ch.2 | PDO Mapping TxPDO 4 | UINT8 | RO | 0x09 (9dec) | 
| 1A03:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6020 (AI Inputs Ch.2), entry 0x01 (Underrange)) | UINT32 | RO | 0x6020:01, 1 | 
| 1A03:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6020 (AI Inputs Ch.2), entry 0x02 (Overrange)) | UINT32 | RO | 0x6020:02, 1 | 
| 1A03:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6020 (AI Inputs Ch.2), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6020:03, 2 | 
| 1A03:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6020 (AI Inputs Ch.2), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6020:05, 2 | 
| 1A03:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6020 (AI Inputs Ch.2), entry 0x07 (Error)) | UINT32 | RO | 0x6020:07, 1 | 
| 1A03:06 | SubIndex 006 | 6. PDO Mapping entry (7 bits align) | UINT32 | RO | 0x0000:00, 7 | 
| 1A03:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6020 (AI Inputs Ch.2), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6020:0F, 1 | 
| 1A03:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6020 (AI Inputs Ch.2), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6020:10, 1 | 
| 1A03:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6020 (AI Inputs Ch.2), entry 0x11 (Value)) | UINT32 | RO | 0x6020:11, 16 | 
Index 1A04 AI TxPDO-Map Compact Ch.2
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A04:0 | AI TxPDO Map Compact Ch.2 | PDO Mapping TxPDO 5 | UINT8 | RO | 0x01 (1dec) | 
| 1A04:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6020 (AI Inputs Ch.2), entry 0x11 (Value)) | UINT32 | RO | 0x6020:11, 16 | 
Index 1A05 AO TxPDO-Map Inputs Ch.1
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A05:0 | AO TxPDO Map Inputs Ch.1 | PDO Mapping TxPDO 6 | UINT8 | RO | 0x04 (4dec) | 
| 1A05:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6030 (AO Inputs Ch.1), entry 0x01 (Load Impedance too High)) | UINT32 | RO | 0x6030:01, 1 | 
| 1A05:02 | SubIndex 002 | 2. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 | 
| 1A05:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6030 (AO Inputs Ch.1), entry 0x07 (Error)) | UINT32 | RO | 0x6030:07, 1 | 
| 1A05:04 | SubIndex 004 | 4. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 | 
Index 1A06 AO TxPDO-Map Inputs Ch.2
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1A06:0 | AO TxPDO Map Inputs Ch.2 | PDO Mapping TxPDO 7 | UINT8 | RO | 0x04 (4dec) | 
| 1A06:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6040 (AO Inputs Ch.2), entry 0x01 (Load Impedance too High)) | UINT32 | RO | 0x6040:01, 1 | 
| 1A06:02 | SubIndex 002 | 2. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 | 
| 1A06:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6040 (AO Inputs Ch.2), entry 0x07 (Error)) | UINT32 | RO | 0x6040:07, 1 | 
| 1A06:04 | SubIndex 004 | 4. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 | 
Index 1C00 Sync manager type
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1C00:0 | Sync manager type | Using the Sync Managers | UINT8 | RO | 0x04 (4dec) | 
| 1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) | 
| 1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) | 
| 1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dec) | 
| 1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dec) | 
Index 1C12 RxPDO assign
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x02 (2dec) | 
| 1C12:01 | SubIndex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1600 (5632dec) | 
| 1C12:02 | SubIndex 002 | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1601 (5633dec) | 
| 1C12:03 | SubIndex 003 | 3. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) | 
| 1C12:04 | SubIndex 004 | 4. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) | 
Index 1C13 TxPDO assign
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x03 (3dec) | 
| 1C13:01 | SubIndex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) | 
| 1C13:02 | SubIndex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A01 (6657dec) | 
| 1C13:03 | SubIndex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A03 (6659dec) | 
| 1C13:04 | SubIndex 004 | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) | 
| 1C13:05 | SubIndex 005 | 5. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) | 
| 1C13:06 | SubIndex 006 | 6. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) | 
| 1C13:07 | SubIndex 007 | 7. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) | 
Index 1C32 SM output parameter
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) | 
| 1C32:01 | Sync mode | Current synchronization mode: 0: Free Run 1: Synchron with SM 2 Event 2: DC-Mode - Synchron with SYNC0 Event 3: DC-Mode - Synchron with SYNC1 Event | UINT16 | RW | 0x0001 (1dec) | 
| 1C32:02 | Cycle time | Cycle time (in ns): Free Run: Cycle time of the local timer Synchron with SM 2 Event: Master cycle time DC mode: SYNC0/SYNC1 Cycle Time | UINT32 | RW | 0x000F4240 (1000000dec) | 
| 1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000384 (900dec) | 
| 1C32:04 | Sync modes supported | Supported synchronization modes: Bit 0 = 1: free run is supported Bit 1 = 1: Synchron with SM 2 Event is supported Bit 2-3 = 01: DC mode is supported Bit 4-5 = 10: Output Shift with SYNC1 event (only DC mode) Bit 14 = 1: dynamic times (measurement through writing of 1C32:08) | UINT16 | RO | 0x4003 (16387dec) | 
| 1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x0003D090 (250000dec) | 
| 1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) | 
| 1C32:07 | Minimum delay time | 
 | UINT32 | RO | 0x00000384 (900dec) | 
| 1C32:08 | Get Cycle Time | 0: Measurement of the local cycle time is stopped 1: Measurement of the local cycle time is started Entries 1C32:03, 1C32:05, 1C32:06, 1C32:09, 1C33:03, 1C33:06, 1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) | 
| 1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000384 (900dec) | 
| 1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) | 
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) | 
| 1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) | 
| 1C32:14 | Frame repeat time | 
 | UINT32 | RW | 0x00000000 (0dec) | 
| 1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) | 
Index 1C33 SM input parameter
| Index | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) | 
| 1C33:01 | Sync mode | Current synchronization mode: 0: Free Run 1: Synchron with SM 3 event (no outputs available) 2: DC - Synchron with SYNC0 Event 3: DC - Synchron with SYNC1 Event 34: Synchron with SM 2 event (outputs available) | UINT16 | RW | 0x0022 (34dec) | 
| 1C33:02 | Cycle time | as 1C32:02 | UINT32 | RW | 0x000F4240 (1000000dec) | 
| 1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) | 
| 1C33:04 | Sync modes supported | Supported synchronization modes: Bit 0: free run is supported Bit 1: Synchron with SM 2 Event is supported (outputs available) Bit 1: Synchron with SM 3 Event is supported (no outputs available) Bit 2-3 = 01: DC mode is supported Bit 4-5 = 01: Input Shift through local event (outputs available) Bit 4-5 = 10: Input Shift with SYNC1 event (no outputs available) Bit 14 = 1: dynamic times (measurement through writing of 1C32:08 or 1C33:08) | UINT16 | RO | 0x4003 (16387dec) | 
| 1C33:05 | Minimum cycle time | as 1C32:05 | UINT32 | RO | 0x0003D090 (250000dec) | 
| 1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) | 
| 1C33:07 | Minimum delay time | 
 | UINT32 | RO | 0x00000384 (900dec) | 
| 1C33:08 | Get Cycle Time | as 1C32:08 | UINT16 | RW | 0x0000 (0dec) | 
| 1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000384 (900dec) | 
| 1C33:0B | SM event missed counter | as 1C32:11 | UINT16 | RO | 0x0000 (0dec) | 
| 1C33:0C | Cycle exceeded counter | as 1C32:12 | UINT16 | RO | 0x0000 (0dec) | 
| 1C33:0D | Shift too short counter | as 1C32:13 | UINT16 | RO | 0x0000 (0dec) | 
| 1C33:14 | Frame repeat time | 
 | UINT32 | RW | 0x00000000 (0dec) | 
| 1C33:20 | Sync error | as 1C32:32 | BOOLEAN | RO | 0x00 (0dec) |