Enable filter
Notice | |
Measured value jumps when enabling or disabling filters When filters are enabled or disabled, short-term measured value jumps can occur in the process data that do not correspond to the physical values. |
You can enable the filter individually for each input. All filters are disabled in the factory setting.
Enable the filter by setting the following CoE parameters to TRUE:
Connection | CoE object | Parameter | ||
---|---|---|---|---|
X01 | 8100hex | AI Settings Ch.1 | 06 | Enable Filter |
X02 | 8110hex | AI Settings Ch.2 | 06 | Enable Filter |
X05 | 8120hex | AI Settings Ch.3 | 06 | Enable Filter |
X06 | 8130hex | AI Settings Ch.4 | 06 | Enable Filter |
The enabling of filters also affects the synchronization mode:
- If all filters are disabled, the device runs in the synchronization mode "Synchron with SM event"
- If one or more filters are enabled, the device runs in the synchronization mode "Free Run".