Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Supply voltages | |
|---|---|
Connection | Input: M8 connector, 4-pin Downstream connection: M8 socket, 4-pin, black |
|
US nominal voltage |
24 VDC (-15 % / +20 %) |
US sum current: IS,sum | max. 4 A |
|
Current consumption from US |
120 mA |
Rated voltage UP | 24 VDC (-15 % / +20 %) |
UP sum current: IP,sum | max. 4 A |
Current consumption from UP | None. UP is only forwarded. |
Accelerometers | |
|---|---|
Sensor type | Two 3-axis sensors / offset by 90° |
Resolution 1) 2) | Measured values: 4 mg (default) Raw values: 10-bit (default) |
Representation 1) | Measured values: 1 mg / LSB Raw values: 10-bit in 16-bit (left aligned) |
Measuring range 1) | ±2 g / ±4 g / ±8 g / ±16 g selectively |
Sampling rate | 200 Hz to 5 kHz |
1) Unit of measurement: 1 g = 9.81 m/s2 (acceleration of gravity). 1 mg = 1/1000 g.
2) The resolution depends on the parameterization of the box. See section Resolution.
Housing data | |
|---|---|
Dimensions W x H x D | 30 mm x 126 mm x 26.5 mm (without connectors) |
Weight | approx. 165 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals/markings | |
|---|---|
Approvals/markings *) | CE, cURus |
*) Real applicable approvals/markings see type plate on the side (product marking).
Resolution
The resolution of measured values and raw values depends on the parameters "Measuring range" and "Sampling rate". The table below shows how these parameters influence the resolution:
Measuring range | Sampling rate / | Resolution | |
|---|---|---|---|
Raw values | Measured values | ||
±2 g | ≤ 1 kHz / | 10-bit | 4 mg |
±4 g | 8 mg | ||
±8 g | 16 mg | ||
±16 g | 48 mg | ||
±2 g | > 1 kHz / | 8-bit | 16 mg |
±4 g | 32 mg | ||
±8 g | 64 mg | ||
±16 g | 192 mg | ||
The setting of the "Measuring range" and "Sampling rate" parameters is described in the chapter Settings.
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
|---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |