Connectors

Notice

Risk of confusion: supply voltages and EtherCAT

Defect possible through incorrect insertion.

  • Observe the color coding of the connectors:
         black: Supply voltages
         green: EtherCAT

Notice

Functional impairment due to ESD

Up to and including hardware version 03, electrostatic discharge on the supply voltage connections can lead to functional impairments.

  • Only operate the EP3751-0260 with the ZS5000-0015 protection cover fitted up until hardware version 03, see chapter Protection cover ZS5000-0015.
  • From hardware version 04, the protection cover is no longer required.

 

Connectors 1:
Connectors 2:Fig.5: M8 connector

Contact

Function

Description

Core color 1)

1

US

Control voltage

Brown

2

UP

Peripheral voltage

White

3

GNDS

GND to US

Blue

4

GNDP

GND to UP

Black

1) The core colors apply to cables of the type: Beckhoff ZK2020-3xxx-xxxx