Accessories
Cables
A complete overview of pre-assembled cables can be found on the Beckhoff website: Link.
Ordering information | Description | Link |
|---|---|---|
ZK1090-3xxx-xxxx | EtherCAT cable M8, green | |
ZK1093-3xxx-xxxx | EtherCAT cable M8, yellow | |
ZK2020-3xxx-xxxx | Power cable M8, 4-pin |
Labeling material, protective caps
Ordering information | Description | Link |
|---|---|---|
ZS5000-0010 | Protective cap for M8 sockets, IP67 (50 pieces) | |
ZS5000-0015 | Protection cover for the supply voltage connections | |
ZS5100-0000 | Inscription labels, unprinted, 4 strips of 10 | |
|
ZS5000-xxxx |
Printed inscription labels on enquiry |
n/a |
Tools
Ordering information | Description |
|---|---|
ZB8801-0000 | Torque wrench for plugs, 0.4…1.0 Nm |
ZB8801-0001 | Torque cable key for M8 / wrench size 9 for ZB8801-0000 |
![]() | Further accessories Further accessories can be found in the price list for fieldbus components from Beckhoff and online at https://www.beckhoff.com. |
