Objects for parameterization
Index 8pp0 AI Acc Settings / AI Gyro Settings
- Measuring axis "Acc X": Index 8000
- Measuring axis "Acc Y": Index 8010
- Measuring axis "Acc Z": Index 8020
- Measuring axis "Gyro X": Index 8030
- Measuring axis "Gyro Y": Index 8040
- Measuring axis "Gyro Z": Index 8050
Subindex (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0 | AI Acc/Gyro Settings |
| UINT8 | RO | 0x1E (30dec) |
0A | Enable user calibration | Enables user calibration. See chapter User calibration. | BOOLEAN | RW | 0x00 (0dec) |
0B | Enable vendor calibration | Enables vendor calibration. | BOOLEAN | RW | 0x01 (1dec) |
15 | Filter settings | Filter type. See chapter Measured value filter. | UINT16 | RW | 0x0000 (0dec) |
1E | Slope detection sensitivity | Sensitivity of the status display (LEDs). See chapter Status display. | UINT16 | RW | 0x0002 (2dec) |
Index 8pp1 AI Acc Filter 1 Settings
Filter coefficients for the filter types "User Defined FIR Filter", "User Defined IIR Filter" and "User Defined Average Filter". For more information, see chapter Measured value filter.
- Measuring axis "Acc X": Index 8001
- Measuring axis "Acc Y": Index 8011
- Measuring axis "Acc Z": Index 8021
- Measuring axis "Gyro X": Index 8031
- Measuring axis "Gyro Y": Index 8041
- Measuring axis "Gyro Z": Index 8051
Subindex (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0 | AI Acc Filter 1 Settings |
| UINT8 | RO | 0x28 (40dec) |
01 | Filter Coefficient 1 |
| INT32 | RW | 0x00000000 (0dec) |
02 | Filter Coefficient 2 |
| INT32 | RW | 0x00000000 (0dec) |
03 | Filter Coefficient 3 |
| INT32 | RW | 0x00000000 (0dec) |
… | … | … | … | … | … |
26 | Filter Coefficient 38 |
| INT32 | RW | 0x00000000 (0dec) |
27 | Filter Coefficient 39 |
| INT32 | RW | 0x00000000 (0dec) |
28 | Filter Coefficient 40 |
| INT32 | RW | 0x00000000 (0dec) |
Index 8ppB AI Acc Settings Information
Subindex (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0 | AI Acc Settings Information |
| UINT8 | RO | 0x01 (1dec) |
01 | Info 1 |
| STRING | RW |
|
Index 8ppC AI Acc User Calibration Data
Parameters for user calibration. For more information, see chapter User calibration.
- Measuring axis "Acc X": Index 800C
- Measuring axis "Acc Y": Index 801C
- Measuring axis "Acc Z": Index 802C
- Measuring axis "Gyro X": Index 803C
- Measuring axis "Gyro Y": Index 804C
- Measuring axis "Gyro Z": Index 805C
Subindex (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0 | AI Acc User Calibration Data |
| UINT8 | RO | 0x04 (4dec) |
01 | Calibration Date | Date of the user calibration. | OCTET-STRING[4] | RW | {0} |
03 | S0 | Offset | REAL32 | RW | 0x00000000 (0dec) |
04 | S1 | Gain | REAL32 | RW | 0x3F800000 (1065353216dec) |
Index 8ppF AI Acc Vendor data
Subindex (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0 | AI Acc Vendor data |
| UINT8 | RO | 0x02 (2dec) |
01 | Offset |
| INT16 | RW | 0x0000 (0dec) |
02 | Gain |
| INT16 | RW | 0x4000 (16384dec) |
Index 806F AI Temp Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
806F:0 | AI Temp Vendor data |
| UINT8 | RO | 0x08 (8dec) |
806F:01 | Offset |
| INT16 | RW | 0x0000 (0dec) |
806F:02 | Gain |
| INT16 | RW | 0x0000 (0dec) |
806F:03 | shd0 |
| UINT8 | RW | 0x00 (0dec) |
806F:04 | shd1 |
| UINT8 | RW | 0x00 (0dec) |
806F:05 | shd2 |
| UINT8 | RW | 0x00 (0dec) |
806F:06 | shd3 |
| UINT8 | RW | 0x00 (0dec) |
806F:07 | shd4 |
| UINT8 | RW | 0x00 (0dec) |
806F:08 | shd5 |
| UINT8 | RW | 0x00 (0dec) |
Index F800 AI Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F800:0 | AI Settings |
| UINT8 | RO | 0x11 (17dec) |
F800:0D | Sampling Rate | Selection of sampling rate (ODR) for all measuring axes.
See chapter Sampling-Rate (ODR). | UINT16 | RW | 0x0000 (0dec) |
F800:11 | Range | Setting the measuring ranges. See chapter Measuring ranges. | UINT16 | RW | 0x0000 (0dec) |