Documentation Issue Status

Version

Comment

2.6

  • Fittings mating cycles amended
  • Chapter "Connecting hoses" amended

2.5

  • Dimensions updated
  • UL requirements updated

2.4

  • Front page updated

2.3

  • Pressure measuring ranges made clearer
  • Structure update

2.2

  • Update technical data

2.1

  • Update Safety instructions
  • Correction in chapter Process image
  • Update chapter Mounting

2.0.0

  • Migration

1.3.0

  • Chapter Settings added

1.2.0

  • Power Connection updated

1.1.0

  • Front page updated
  • EP3744-1041 added to EP3744-x041 introduction
  • EP3744-1041 added to Technical Data
  • Process image heading adapted
  • Support and Service updated
  • Safety instructions updated
  • Notes on the documentation updated
  • EtherCAT connection updated
  • Nut torques for connectors updated
  • EtherCAT cables updated

1.0.0

  • First release

0.1.0

  • Preliminary version

Firmware and hardware versions

This documentation refers to the firmware and hardware version that was applicable at the time the documentation was written.

The module features are continuously improved and developed further. Modules having earlier production statuses cannot have the same properties as modules with the latest status. However, existing properties are retained and are not changed, so that older modules can always be replaced with new ones.

The firmware and hardware version (delivery state) can be found in the batch number (D-number) printed on the side of the EtherCAT Box.

Syntax of the batch number (D-number)

D: WW YY FF HH

WW - week of production (calendar week)
YY - year of production
FF - firmware version
HH - hardware version

Example with D no. 29 10 02 01:

29 - week of production 29
10 - year of production 2010
02 - firmware version 02
01 - hardware version 01

Further information on this topic: Version identification of EtherCAT devices.