Configuration data
Index 80n0 AI settings (for n = 0: channel 1; n = 1: channel 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:0 | AI Settings | Maximum subindex | UINT8 | RO | 0x20 (32dec) |
80n0:07 | Enable limit | Activate limit evaluation (deviates from other EL terminals!) | BOOLEAN | RW | 0x0 (FALSE) |
80n0:0A | Enable user calibration | Enabling of the user calibration | BOOLEAN | RW | 0x0 (FALSE |
80n0:0B | Enable vendor calibration | Enabling of the vendor calibration | BOOLEAN | RW | 0x1 (TRUE) |
80n0:13 | Limit 1 | Upper limit value | INT16 | RW | 0x0000 (0dec) |
80n0:14 | Limit 2 | Lower limit value | INT16 | RW | 0x0000 (0dec) |
80n0:15 | Filter settings | Filter settings 0: 10 Hz, Gain 20 | ENUM | RW | 10000 Hz (5) |
80n0:17 | User calibration offset | User calibration offset | INT16 | RW | 0 |
80n0:18 | User calibration gain | User calibration gain factor | INT16 | RW | 16384 |
80n0:20 | Supply current | Sensor current setting | ENUM | RW | 2 mA (0) |
80n0:21 | Active offset adjustment | Automatic offset calculation | ENUM | RW | Disabled (0) |
Index 80n8 AI advanced settings (for n = 0: channel 1; n = 1: channel 2)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
80n8:0 |
AI Advanced Settings |
Maximum subindex |
UINT8 |
RO |
0x06 (6dec) |
|
80n8:06 |
Input Amplifier |
permitted values: |
BIT2 |
RW |
0x00 (0dec) |
|
0: Preset (setting via object 0x80n0:15) | |||||
|
1: ON (switch-on of the analog amplifier x20 irrespective of filter settings; gain factor of 20 is not changeable) | |||||
|
2: OFF (switch-off of the analog amplifier irrespective of the filter settings) |
Index 8012 AI Device settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8012:0 | AI Device Settings | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
8012:11 | DC Timestamp Shift |
| UINT32 | RW | 0x00000000 (0dec) |
Index 80nF AI Vendor data (for n = 0: channel 1; n = 1: channel 2)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
80nF:0 |
AI vendor data |
Maximum subindex |
UINT8 |
RO |
0x04 (4dec) |
|
80nF:01 |
Calibration offset (gain 1) |
Offset (vendor calibration), gain 1 |
INT16 |
RW |
0x0000 (0dec) |
|
80nF:02 |
Calibration gain (gain 1) |
Gain (vendor calibration), gain 1 |
INT16 |
RW |
0x0000 (0dec) |
|
80nF:03 |
Calibration offset (gain 20) |
Offset (vendor calibration), gain 20 |
INT16 |
RW |
0x0000 (0dec) |
|
80nF:04 |
Calibration gain (gain 20) |
Gain (vendor calibration), gain 20 |
INT16 |
RW |
0x0000 (0dec) |