EP3182-1002 - Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Supply voltages | |
|---|---|
Connection | Input: M8 connector, 4-pin, A-coded Downstream connection: M8 socket, 4-pin, A-coded |
|
US nominal voltage |
24 VDC (-15 % / +20 %) |
US sum current: IS,sum | max. 4 A |
|
Current consumption from US |
120 mA |
UP voltage range | 0…30 VDC |
UP sum current: IP,sum | max. 4 A |
Current consumption from UP | = Current consumption of connected sensors. |
Electrical isolation GNDS / GNDP | yes |
Analog inputs | |
|---|---|
Number | 2 |
Connection | 2 x M12 socket, 5-pin, A-coded |
Cable length | max. 30 m |
Input type | Single-ended |
Measuring range | Adjustable:
|
Digital resolution | 16 bit, including sign |
Measuring error | max 0.3 %, relative to the full scale value. |
Input resistance | Voltage measurement: min. 200 kΩ Current measurement: 85 Ω + diode voltage |
Dielectric strength | max. 30 V |
Electrical isolation | The analog inputs have a common ground potential: GNDP. GNDP is electrically isolated from GNDS. |
Conversion time | approx. 100 µs |
Input filter limit frequency | 5 kHz |
Input filter characteristic | |
Sensor power supply | 0 ... 30 VDC from supply voltage UP, not short-circuit proof. |
Digital outputs | |
|---|---|
Number | 2 |
Cable length | max. 30 m |
Type | Sink / Source |
Nominal output voltage | 24 VDC |
Output current | 2 mA (short-circuit proof) per channel |
Reference ground | GNDP |
Housing data | |
|---|---|
Dimensions W x H x D | 30 mm x 126 mm x 26.5 mm (without connectors) |
Weight | approx. 165 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals/markings | |
|---|---|
Approvals/markings *) | CE, cURus |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
|---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |