Introduction

Introduction 1:
EP2624-0002

4-channel relay output, 25 VAC / 30 VDC

The EP2624 EtherCAT Box has four relays each of which has a single contact. The relay contact is suitable for use at up to 25 VAC or 30 VDC. The EtherCAT Box indicates its signal state by means of light emitting diodes. The EP2624 has potential-free contacts. The power supply is looped through.

Quick links

Technical data
Process image
Dimensions
Relay connections