Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Supply voltages | |
---|---|
Connection | Input: M8 connector, 4-pin Downstream connection: M8 socket, 4-pin, black |
US nominal voltage |
24 VDC (-15 % / +20 %) |
US sum current: IS,sum | max. 4 A |
Current consumption from US | 200 mA |
Rated voltage UP | 24 VDC (-15 % / +20 %) |
UP sum current: IP,sum | max. 4 A |
Current consumption from UP | None. UP is only forwarded. |
Electrical isolation GNDS / GNDP | no |
Relay outputs | |
---|---|
Number | 4 make contacts |
Connection | 4 x M12 socket |
Load type | ohmic, inductive, lamp load |
Nominal voltage | 25 VAC / 30 VDC |
Ohmic switching current | 0.5 AAC / 2 ADC per channel |
Minimum permitted load | 10 µA at 10 mVDC |
Mechanical switching cycles | min. 1 x 108 |
Electrical switching cycles | min. 2 x 105 (1 A / 30 VDC) |
Housing data | |
---|---|
Dimensions W x H x D | 30 mm x 126 mm x 26.5 mm (without connectors) |
Weight | approx. 165 g |
Installation position | variable |
Material |
PA6 (polyamide) |
Environmental conditions | |
---|---|
Ambient temperature during operation | -25...+60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP65, IP66, IP67 (according to EN 60529) |
Approvals / markings | |
---|---|
Approvals / markings *) |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional checks
The boxes have been subjected to the following checks:
Verification | Explanation |
---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |