User calibration

The intended purpose of the user calibration is to calibrate the device, for example, in a smaller output signal range than that calibrated by the vendor. As a result, a higher accuracy can be attained for the smaller output signal range.

The internal calibration function is:

User calibration 1:

YU: Output value after user calibration

XU: Output value before user calibration

GU: Gain

OU: Offset [mA]

Set calibration coefficients

Set the calibration coefficients via the CoE parameters "Offset" and "Gain".

Channel

"Offset" [mA]

"Gain"

1

0x8000:0B

0x8000:0C

2

0x8010:0B

0x8010:0C

3

0x8020:0B

0x8020:0C

4

0x8030:0B

0x8030:0C