EPxxxx-0x21 dimensions
Housing features
Housing material | PA6 (polyamide) |
Sealing compound | polyurethane |
Mounting | two mounting holes Ø 4.5 mm for M4 |
Metal parts | brass, nickel-plated |
Contacts | CuZn, gold-plated |
Installation position | variable |
Protection rating | IP65, IP66, IP67 (conforms to EN 60529) when screwed together |
Dimensions (H × W × D) | approx. 126 × 60 × 26.5 mm (without connectors) |