Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Supply voltages | |
|---|---|
Connection | Input: M8 connector, 4-pin, A-coded Downstream connection: M8 socket, 4-pin, A-coded |
US nominal voltage | 24 V DC (-15 %, +20 %) |
Current consumption from US | 120 mA + load |
US sum current: IS,sum | max. 4 A |
Rated voltage UP | 24 V DC (-15 %, +20 %) |
Current consumption from UP | 20 mA + load |
UP sum current: IP,sum | max. 4 A |
Electrical isolation GNDS / GNDP | yes |
Digital inputs | |
|---|---|
Number | max. 8 Each digital input can alternatively be used as a digital output. |
Connection | 4 x M12 socket, 5-pin, A-coded |
Cable length | max. 30 m |
Input filter | 10 µs |
Characteristics | Type 3 according to EN61131-2, compatible with type 1 |
Signal voltage "0" | -3…+5 V |
Signal voltage "1" | +11…+30 V |
Input current | 6 mA |
Sensor power supply |
|
Digital outputs | |
|---|---|
Number | max. 8 Each digital output can alternatively be used as a digital input |
Connection | 4 x M12 socket |
Cable length | max. 30 m |
Load type | Resistive, inductive, lamp load |
Nominal output voltage |
|
Output current | max. 0.5 A per output, short-circuit proof. max. 4 A in total |
Short-circuit current | max. 1.5 A |
Switching times | TON: 50 µs typ., TOFF: 100 µs typ. |
Housing data | |
|---|---|
Dimensions W × H × D | 30 mm × 126 mm × 26.5 mm (without connectors) |
Weight | approx. 165 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25…+60 °C |
Ambient temperature during storage | -40…+85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals/markings | |
|---|---|
Approvals/markings *) | CE, cURus |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
|---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |