Introduction

EP23x8-0001

Introduction 1:

EP23x8-0002

Introduction 2:

4 digital inputs 24 V DC and 4 digital outputs 24 V DC, Imax 0.5 A oder 2 A

The EP2308, EP2318 and EP2328 EtherCAT-Box modules combine four digital inputs and four digital outputs in one device.

The state of each signal is indicated by means of light emitting diodes. The signals are optionally connected via M8 connectors (EP23x8-0001) or M12 connectors (EP23x8-0002).

Various filter constants are available for the inputs. The outputs process load currents up to 0.5 A (EP2308, EP2318) or 2 A (EP2328) and are short-circuit proof and protected against inverse polarity.

Quick links

Technical data EP2308
Technical data EP2318
Technical data EP2328
Process image
EPxxxx-x001 dimensions
EPxxxx-x002 dimensions
Signal interface M8 (EP2308-0001, EP2318-0001, EP2328-0001)
Signal interface M12 (EP2308-0002, EP2318-0002, EP2328-0002)