Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Supply voltages | |
|---|---|
Connection | Input: M8 connector, 4-pin, A-coded Downstream connection: M8 socket, 4-pin, A-coded |
US nominal voltage | 24 V DC (-15 %, +20 %) |
|
Current consumption from US |
120 mA |
US sum current: IS,sum | max. 4 A |
Rated voltage UP | 24 V DC (-15 %, +20 %) |
Current consumption from UP | 20 mA + Loads on the digital outputs + Sensor power supply |
UP sum current: IP,sum | max. 4 A |
Electrical isolation GNDS / GNDP | yes |
Digital inputs | EP2339-0021 | EP2339-0022 | EP2349-0021 | EP2349-0022 |
|---|---|---|---|---|
Number | max. 16 Each digital input can alternatively be used as a digital output. | |||
Connection | 16 x | 8 x | 16 x | 8 x |
Cable length | max. 30 m | |||
Input filter | 3.0 ms | 3.0 ms | 10 µs | 10 µs |
Characteristics | Type 3 according to EN61131-2, compatible with type 1 | |||
Signal voltage "0" | -3…+5 V | |||
Signal voltage "1" | +11…+30 V | |||
Input current | 6 mA | |||
Sensor power supply | 24 V DC from UP max. 0.5 A in total, short-circuit proof | |||
Digital outputs | EP2339-0021 | EP2339-0022 | EP2349-0021 | EP2349-0022 |
|---|---|---|---|---|
Number | max. 16 Each digital output can alternatively be used as a digital input | |||
Connection | 16 x | 8 x | 16 x | 8 x |
Cable length | max. 30 m | |||
Load type | Resistive, inductive, lamp load | |||
Nominal output voltage | 24 V DC | |||
Output current per channel | max. 0.5 A. Each output is independently short-circuit proof | |||
Output sum current | max. 4 A | |||
Short circuit current | max. 1.5 A | |||
Output driver supply | From the peripheral voltage UP | |||
Changeover times | TON: 60 µs typ., TOFF: 300 µs typ. | |||
Housing data | |
|---|---|
Dimensions W × H × D | 60 mm × 126 mm × 26.5 mm (without plug connectors) |
Weight | approx. 250 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25…+60 °C |
Ambient temperature during storage | -40…+85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals/markings | |
|---|---|
Approvals/markings *) | CE, cURus |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
|---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |