EP2339-0003 - Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
EtherCAT | |
|---|---|
Connection | 2 x M8 socket, 4-pin, A-coded, shielded |
Electrical isolation | 500 V |
Distributed Clocks | yes |
Supply voltages | |
|---|---|
Connection | Input: M8 connector, 4-pin, A-coded Downstream connection: M8 socket, 4-pin, A-coded |
|
US nominal voltage |
24 VDC (-15 % / +20 %) |
|
Current consumption from US |
120 mA |
US sum current: IS,sum | max. 4 A |
Rated voltage UP | 24 VDC (-15 % / +20 %) |
Current consumption from UP | 20 mA + Loads at digital outputs + sensor supply |
UP sum current: IP,sum | max. 4 A |
Electrical isolation GNDS / GNDP | no |
Digital inputs | |
|---|---|
Number | max. 16 Each digital input can alternatively be used as a digital output. |
Connection | 2 x ZS2001 connector. Not included in the scope of delivery. |
Cable length | max. 30 m |
Input filter | 3 ms |
Characteristics | Type 3 according to EN61131-2, compatible with type 1 |
Signal voltage "0" | -3…+5 V |
Signal voltage "1" | +11…+30 V |
Input current | 6 mA |
Sensor power supply | 24 VDC from UP. max. 0.5 A in total, short-circuit proof. |
Digital outputs | |
|---|---|
Number | max. 16 Each digital input can alternatively be used as a digital output. |
Connection | 2 x ZS2001 connector. Not included in the scope of delivery. |
Cable length | max. 30 m |
Load type | Ohmic, inductive, lamp load |
Nominal output voltage | 24 VDC from UP |
Output current per channel | max. 0.5 A. Each output is independently short-circuit proof. |
Output sum current | max. 4 A |
Short circuit current | max. 1.5 A |
Changeover times | TON: 25 µs typ., TOFF: 75 µs typ. |
Output driver supply | from UP |
Housing data | |
|---|---|
Dimensions W x H x D | 30 mm x 126 mm x 26.5 mm (without connectors) |
Weight | approx. 165 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25…+60 °C |
Ambient temperature during storage | -40…+85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
|---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |