Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Supply voltages | |
|---|---|
Connection | Input: M8 connector, 4-pin, A-coded Downstream connection: M8 socket, 4-pin, A-coded |
US nominal voltage | 24 V DC (-15 %, +20 %) |
|
Current consumption from US |
120 mA |
US sum current: IS,sum | max. 4 A |
Rated voltage UP | 24 V DC (-15 %, +20 %) |
Current consumption from UP | 20 mA + Loads on the digital outputs + Sensor power supply |
UP sum current: IP,sum | max. 4 A |
Electrical isolation GNDS / GNDP | no |
Digital inputs | EP2338-0001 | EP2338-1001 | EP2338-0002 | EP2338-1002 |
|---|---|---|---|---|
Number | max. 8 Each digital input can alternatively be used as a digital output. | |||
Connection | 8 x M8 socket | 4 x M12 socket | ||
Cable length | max. 30 m | |||
Input filter | 10 µs | 3.0 ms | 10 µs | 3.0 ms |
Characteristics | Type 3 according to EN61131-2, compatible with type 1 | |||
Signal voltage "0" | -3…+5 V | |||
Signal voltage "1" | +11…+30 V | |||
Input current | 6 mA | |||
Sensor power supply | 24 V DC from UP, short-circuit proof max. 0.5 A in total | 24 V DC from UP, short-circuit proof
| ||
Digital outputs | EP2338-0001 | EP2338-1001 | EP2338-0002 | EP2318-1002 |
|---|---|---|---|---|
Number | max. 8 Each digital output can alternatively be used as a digital input | |||
Connection | 8 x M8 socket | 4 x M12 socket | ||
Cable length | max. 30 m | |||
Load type | Resistive, inductive, lamp load | |||
Nominal output voltage | 24 V DC | |||
Output current per channel | max. 0.5 A. Each output is independently short-circuit proof | |||
Output sum current | max. 4 A | |||
Short circuit current | max. 1.5 A | |||
Changeover times | TON: 50 µs typ., TOFF: 100 µs typ. | |||
Output driver supply | From the peripheral voltage UP | |||
Housing data | |
|---|---|
Dimensions W × H × D | 30 mm × 126 mm × 26.5 mm (without connectors) |
Weight | approx. 165 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25…+60 °C |
Ambient temperature during storage | -40…+85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP65, IP66, IP67 (according to EN 60529) |
Approvals / markings | |
|---|---|
Approvals / markings *) | |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
|---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |