Accessories
Cables
A complete overview of pre-assembled cables can be found on the Beckhoff website: Link.
Ordering information | Description | Link |
|---|---|---|
ZK1090-3xxx-xxxx | EtherCAT cable M8, green | |
ZK1093-3xxx-xxxx | EtherCAT cable M8, yellow | |
|
ZK1090-6xxx-xxxx |
EtherCAT cable M12, green | |
ZK2000-2xxx-xxxx | Sensor cable M8, 3-pin | |
ZK2000-6xxx-xxxx | Sensor cable M12, 4-pin | |
ZK2000-7xxx-0xxx | Sensor cable M12, 4-pin + shield | |
ZK2020-3xxx-xxxx | Power cable M8, 4-pin | |
ZK203x-xxxx-xxxx | Power cable 7/8", 5-pin |
Connector
Ordering information | Description | Link |
|---|---|---|
ZS2001-000x | Female header with spring connection, IP20 | |
ZS2002-0111 | D-sub connector, 25-pin |
Labeling material, protective caps
Ordering information | Description |
|---|---|
ZS5000-0010 | Protective cap for M8 sockets, IP67 (50 pieces) |
ZS5000-0020 | Protective cap for M12 sockets, IP67 (50 pcs.) |
ZS5100-0000 | Inscription labels, unprinted, 4 strips of 10 |
ZS5000-xxxx | Printed inscription labels on enquiry |
Tools
Ordering information | Description |
|---|---|
ZB8801-0000 | Torque wrench for plugs, 0.4…1.0 Nm |
ZB8801-0001 | Torque cable key for M8 / wrench size 9 for ZB8801-0000 |
ZB8801-0002 | Torque cable key for M12 / wrench size 13 for ZB8801-0000 |
ZB8801-0003 | Torque cable key for M12 field assembly / wrench size 18 for ZB8801-0000 |
![]() | Further accessories Further accessories can be found in the price list for fieldbus components from Beckhoff and online at https://www.beckhoff.com. |
