EP2339-0121 - Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Supply voltages | |
|---|---|
Connection | Input: M8 connector, 4-pin, A-coded Downstream connection: M8 socket, 4-pin, A-coded |
|
US nominal voltage |
24 VDC (-15 % / +20 %) |
US sum current: IS,sum | max. 4 A |
Current consumption from US | 60 mA |
Rated voltage UP | 24 VDC (-15 % / +20 %) |
UP sum current: IP,sum | max. 4 A |
Current consumption from UP | 50 mA + sensor supply |
Digital inputs | |
|---|---|
Number | max. 16 Each digital input can alternatively be used as a digital output. |
Connection | 16 x M8 socket, 3-pin, A-coded |
Cable length | max. 30 m |
Input filter | 3.0 ms |
Characteristics | Ground switching |
Signal voltage "0" | 18…30 V |
Signal voltage "1" | 0…7 V |
Sensor power supply | 24 VDC from UP. max. 0.5 A in total, short-circuit proof. |
Digital outputs | |
|---|---|
Number | max. 16 Each digital output can alternatively be used as a digital input. |
Connection | 16 x M8 socket |
Cable length | max. 30 m |
Characteristics | Ground switching |
Load current | max. 0.5 A |
Changeover times | TON: 60 µs typ., TOFF: 300 µs typ. |
Housing data | |
|---|---|
Dimensions W × H × D | 60 mm × 126 mm × 26.5 mm (without plug connectors) |
Weight | approx. 260 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals/markings | |
|---|---|
Approvals/markings *) | CE, cURus |
*) Real applicable approvals/markings see type plate on the side (product marking).