EPxxxx-0008 dimensions
Housing features
| Housing material | PA6 (polyamide) | 
| Sealing compound | polyurethane | 
| Mounting | two mounting holes Ø 3.5 mm for M3 | 
| Metal parts | brass, nickel-plated | 
| Contacts | CuZn, gold-plated | 
| Installation position | variable | 
| Protection class | IP65, IP66, IP67 (conforms to EN 60529) when screwed together | 
| Dimensions (H x W x D) | approx. 126 x 30 x 26.5 mm (without connectors) |