Object description and parameterization
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: the Lo-Word contains the used CoE profile (5001). The Hi-Word contains the module profile according to the modular device profile. | UINT32 | RO | 0x00C81389 (13112201dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EP2839-0022 or |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO |
|
Index 100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | 00 |
Index 100B Bootloader version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100B:0 | Bootloader version |
| STRING | RO | N/A |
Index 1011 Restore default parameters
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1011:0 | Restore default parameters | Restore default settings | UINT8 | RO | 0x01 (1dec) |
1011:01 | SubIndex 001 | If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state. | UINT32 | RW | 0x00000000 (0dec) |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x0B174052 (186073170dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the Low Word (bit 0-15) indicates the special terminal number, the High Word (bit 16-31) refers to the device description | UINT32 | RO | 0x00000000 (0dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave; the Low Byte (bit 0-7) of the Low Word contains the year of production, the High Byte (bit 8-15) of the Low Word contains the week of production, the High Word (bit 16-31) is 0 | UINT32 | RO | 0x00000000 (0dec) |
Index 10E2 Manufacturer-specific Identification Code
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10E2:0 | Manufacturer-specific Identification Code |
| UINT8 | RO | 0x01 (1dec) |
10E2:01 | SubIndex 001 |
| STRING | RO |
|
Index 10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Information for standardized loading and saving of backup entries | UINT8 | RO | 0x01 (1dec) |
10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UINT32 | RO | 0x00000000 (0dec) |
Index 10F3 Diagnosis History
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F3:0 | Diagnosis History | Maximum subindex | UINT8 | RO | 0x15 (21dec) |
10F3:01 | Maximum Messages | Maximum number of stored messages | UINT8 | RO | 0x00 (0dec) |
10F3:02 | Newest Message | Subindex of the latest message | UINT8 | RO | 0x00 (0dec) |
10F3:03 | Newest Acknowledged Message | Subindex of the last confirmed message | UINT8 | RW | 0x00 (0dec) |
10F3:04 | New Messages Available | Indicates that a new message is available | BOOLEAN | RO | 0x00 (0dec) |
10F3:05 | Flags | not used | UINT16 | RW | 0x0000 (0dec) |
10F3:06 | Diagnosis Message 001 | Message 1 | OCTET-STRING[20] | RO | {0} |
... | ... | .. | ... | ... | ... |
10F3:15 | Diagnosis Message 016 | Message 16 | OCTET-STRING[20] | RO | {0} |
Index 10F8 Timestamp Object
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F8:0 | Timestamp Object |
| UINT64 | RO |
|
Index 10F9 Time Distribution Object
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F9:0 | Time Distribution Object |
| UINT8 | RO | 0x01 (1dec) |
10F9:01 | Distributed Time Value |
| UINT64 | RW |
|
Index 1600 DO RxPDO-Map Output
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | DO RxPDO-Map Output | PDO Mapping RxPDO 1 | UINT8 | RO | 0x10 (16dec) |
1600:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (DO Output Ch.01), entry 0x01 (Output)) | UINT32 | RO | 0x7000:01, 1 |
1600:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (DO Output Ch.02), entry 0x01 (Output)) | UINT32 | RO | 0x7010:01, 1 |
1600:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7020 (DO Output Ch.03), entry 0x01 (Output)) | UINT32 | RO | 0x7020:01, 1 |
1600:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7030 (DO Output Ch.04), entry 0x01 (Output)) | UINT32 | RO | 0x7030:01, 1 |
1600:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7040 (DO Output Ch.05), entry 0x01 (Output)) | UINT32 | RO | 0x7040:01, 1 |
1600:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7050 (DO Output Ch.06), entry 0x01 (Output)) | UINT32 | RO | 0x7050:01, 1 |
1600:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7060 (DO Output Ch.07), entry 0x01 (Output)) | UINT32 | RO | 0x7060:01, 1 |
1600:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7070 (DO Output Ch.08), entry 0x01 (Output)) | UINT32 | RO | 0x7070:01, 1 |
1600:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x7080 (DO Output Ch.09), entry 0x01 (Output)) | UINT32 | RO | 0x7080:01, 1 |
1600:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x7090 (DO Output Ch.10), entry 0x01 (Output)) | UINT32 | RO | 0x7090:01, 1 |
1600:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x70A0 (DO Output Ch.11), entry 0x01 (Output)) | UINT32 | RO | 0x70A00:01, 1 |
1600:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x70B0 (DO Output Ch.12), entry 0x01 (Output)) | UINT32 | RO | 0x70B00:01, 1 |
1600:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x70C0 (DO Output Ch.13), entry 0x01 (Output)) | UINT32 | RO | 0x70C00:01, 1 |
1600:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x70D0 (DO Output Ch.14), entry 0x01 (Output)) | UINT32 | RO | 0x70D00:01, 1 |
1600:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x70E0 (DO Output Ch.15), entry 0x01 (Output)) | UINT32 | RO | 0x70E00:01, 1 |
1600:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x70F0 (DO Output Ch.16), entry 0x01 (Output)) | UINT32 | RO | 0x70F00:01, 1 |
Index 1A00 DO TxPDO-Map Diagnosis
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | DO TxPDO-Map Diagnosis | PDO Mapping TxPDO 1 | UINT8 | RO | 0x40 (64dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6002 (DO Diagnosis Ch.01), entry 0x01 (Overcurrent)) | UINT32 | RO | 0x6002:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6002 (DO Diagnosis Ch.01), entry 0x02 (Overload)) | UINT32 | RO | 0x6002:02, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6002 (DO Diagnosis Ch.01), entry 0x03 (Open load)) | UINT32 | RO | 0x6002:03, 1 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6002 (DO Diagnosis Ch.01), entry 0x04 (Short to 24V)) | UINT32 | RO | 0x6002:04, 1 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6012 (DO Diagnosis Ch.02), entry 0x01 (Overcurrent)) | UINT32 | RO | 0x6012:01, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6012 (DO Diagnosis Ch.02), entry 0x02 (Overload)) | UINT32 | RO | 0x6012:02, 1 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6012 (DO Diagnosis Ch.02), entry 0x03 (Open load)) | UINT32 | RO | 0x6012:03, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6012 (DO Diagnosis Ch.02), entry 0x04 (Short to 24V)) | UINT32 | RO | 0x6012:04, 1 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6022 (DO Diagnosis Ch.03), entry 0x01 (Overcurrent)) | UINT32 | RO | 0x6022:01, 1 |
1A00:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6022 (DO Diagnosis Ch.03), entry 0x02 (Overload)) | UINT32 | RO | 0x6022:02, 1 |
1A00:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6022 (DO Diagnosis Ch.03), entry 0x03 (Open load)) | UINT32 | RO | 0x6022:03, 1 |
1A00:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6022 (DO Diagnosis Ch.03), entry 0x04 (Short to 24V)) | UINT32 | RO | 0x6022:04, 1 |
1A00:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x6032 (DO Diagnosis Ch.04), entry 0x01 (Overcurrent)) | UINT32 | RO | 0x6032:01, 1 |
1A00:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6032 (DO Diagnosis Ch.04), entry 0x02 (Overload)) | UINT32 | RO | 0x6032:02, 1 |
1A00:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x6032 (DO Diagnosis Ch.04), entry 0x03 (Open load)) | UINT32 | RO | 0x6032:03, 1 |
1A00:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6032 (DO Diagnosis Ch.04), entry 0x04 (Short to 24V)) | UINT32 | RO | 0x6032:04, 1 |
1A00:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x6042 (DO Diagnosis Ch.05), entry 0x01 (Overcurrent)) | UINT32 | RO | 0x6042:01, 1 |
1A00:12 | SubIndex 018 | 18. PDO Mapping entry (object 0x6042 (DO Diagnosis Ch.05), entry 0x02 (Overload)) | UINT32 | RO | 0x6042:02, 1 |
1A00:13 | SubIndex 019 | 19. PDO Mapping entry (object 0x6042 (DO Diagnosis Ch.05), entry 0x03 (Open load)) | UINT32 | RO | 0x6042:03, 1 |
1A00:14 | SubIndex 020 | 20. PDO Mapping entry (object 0x6042 (DO Diagnosis Ch.05), entry 0x04 (Short to 24V)) | UINT32 | RO | 0x6042:04, 1 |
1A00:15 | SubIndex 021 | 21. PDO Mapping entry (object 0x6052 (DO Diagnosis Ch.06), entry 0x01 (Overcurrent)) | UINT32 | RO | 0x6052:01, 1 |
1A00:16 | SubIndex 022 | 22. PDO Mapping entry (object 0x6052 (DO Diagnosis Ch.06), entry 0x02 (Overload)) | UINT32 | RO | 0x6052:02, 1 |
1A00:17 | SubIndex 023 | 23. PDO Mapping entry (object 0x6052 (DO Diagnosis Ch.06), entry 0x03 (Open load)) | UINT32 | RO | 0x6052:03, 1 |
1A00:18 | SubIndex 024 | 24. PDO Mapping entry (object 0x6052 (DO Diagnosis Ch.06), entry 0x04 (Short to 24V)) | UINT32 | RO | 0x6052:04, 1 |
1A00:19 | SubIndex 025 | 25. PDO Mapping entry (object 0x6062 (DO Diagnosis Ch.07), entry 0x01 (Overcurrent)) | UINT32 | RO | 0x6062:01, 1 |
1A00:1A | SubIndex 026 | 26. PDO Mapping entry (object 0x6062 (DO Diagnosis Ch.07), entry 0x02 (Overload)) | UINT32 | RO | 0x6062:02, 1 |
1A00:1B | SubIndex 027 | 27. PDO Mapping entry (object 0x6062 (DO Diagnosis Ch.07), entry 0x03 (Open load)) | UINT32 | RO | 0x6062:03, 1 |
1A00:1C | SubIndex 028 | 28. PDO Mapping entry (object 0x6062 (DO Diagnosis Ch.07), entry 0x04 (Short to 24V)) | UINT32 | RO | 0x6062:04, 1 |
1A00:1D | SubIndex 029 | 29. PDO Mapping entry (object 0x6072 (DO Diagnosis Ch.08), entry 0x01 (Overcurrent)) | UINT32 | RO | 0x6072:01, 1 |
1A00:1E | SubIndex 030 | 30. PDO Mapping entry (object 0x6072 (DO Diagnosis Ch.08), entry 0x02 (Overload)) | UINT32 | RO | 0x6072:02, 1 |
1A00:1F | SubIndex 031 | 31. PDO Mapping entry (object 0x6072 (DO Diagnosis Ch.08), entry 0x03 (Open load)) | UINT32 | RO | 0x6072:03, 1 |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:20 | SubIndex 032 | 32. PDO Mapping entry (object 0x6072 (DO Diagnosis Ch.08), entry 0x04 (Short to 24V)) | UINT32 | RO | 0x6072:04, 1 |
1A00:21 | SubIndex 033 | 33. PDO Mapping entry (object 0x6082 (DO Diagnosis Ch.09), entry 0x01 (Overcurrent)) | UINT32 | RO | 0x6082:01, 1 |
1A00:22 | SubIndex 034 | 34. PDO Mapping entry (object 0x6082 (DO Diagnosis Ch.09), entry 0x02 (Overload)) | UINT32 | RO | 0x6082:02, 1 |
1A00:23 | SubIndex 035 | 35. PDO Mapping entry (object 0x6082 (DO Diagnosis Ch.09), entry 0x03 (Open load)) | UINT32 | RO | 0x6082:03, 1 |
1A00:24 | SubIndex 036 | 36. PDO Mapping entry (object 0x6082 (DO Diagnosis Ch.09), entry 0x04 (Short to 24V)) | UINT32 | RO | 0x6082:04, 1 |
1A00:25 | SubIndex 037 | 37. PDO Mapping entry (object 0x6092 (DO Diagnosis Ch.10), entry 0x01 (Overcurrent)) | UINT32 | RO | 0x6092:01, 1 |
1A00:26 | SubIndex 038 | 38. PDO Mapping entry (object 0x6092 (DO Diagnosis Ch.10), entry 0x02 (Overload)) | UINT32 | RO | 0x6092:02, 1 |
1A00:27 | SubIndex 039 | 39. PDO Mapping entry (object 0x6092 (DO Diagnosis Ch.10), entry 0x03 (Open load)) | UINT32 | RO | 0x6092:03, 1 |
1A00:28 | SubIndex 040 | 40. PDO Mapping entry (object 0x6092 (DO Diagnosis Ch.10), entry 0x04 (Short to 24V)) | UINT32 | RO | 0x6092:04, 1 |
1A00:29 | SubIndex 041 | 41. PDO Mapping entry (object 0x60A2 (DO Diagnosis Ch.11), entry 0x01 (Overcurrent)) | UINT32 | RO | 0x60A2:01, 1 |
1A00:2A | SubIndex 042 | 42. PDO Mapping entry (object 0x60A2 (DO Diagnosis Ch.11), entry 0x02 (Overload)) | UINT32 | RO | 0x60A2:02, 1 |
1A00:2B | SubIndex 043 | 43. PDO Mapping entry (object 0x60A2 (DO Diagnosis Ch.11), entry 0x03 (Open load)) | UINT32 | RO | 0x60A2:03, 1 |
1A00:2C | SubIndex 044 | 44. PDO Mapping entry (object 0x60A2 (DO Diagnosis Ch.11), entry 0x04 (Short to 24V)) | UINT32 | RO | 0x60A2:04, 1 |
1A00:2D | SubIndex 045 | 45. PDO Mapping entry (object 0x60B2 (DO Diagnosis Ch.12), entry 0x01 (Overcurrent)) | UINT32 | RO | 0x60B2:01, 1 |
1A00:2E | SubIndex 046 | 46. PDO Mapping entry (object 0x60B2 (DO Diagnosis Ch.12), entry 0x02 (Overload)) | UINT32 | RO | 0x60B2:02, 1 |
1A00:2F | SubIndex 047 | 47. PDO Mapping entry (object 0x60B2 (DO Diagnosis Ch.12), entry 0x03 (Open load)) | UINT32 | RO | 0x60B2:03, 1 |
1A00:30 | SubIndex 048 | 48. PDO Mapping entry (object 0x60B2 (DO Diagnosis Ch.12), entry 0x04 (Short to 24V)) | UINT32 | RO | 0x60B2:04, 1 |
1A00:31 | SubIndex 049 | 49. PDO Mapping entry (object 0x60C2 (DO Diagnosis Ch.13), entry 0x01 (Overcurrent)) | UINT32 | RO | 0x60C2:01, 1 |
1A00:32 | SubIndex 050 | 50. PDO Mapping entry (object 0x60C2 (DO Diagnosis Ch.13), entry 0x02 (Overload)) | UINT32 | RO | 0x60C2:02, 1 |
1A00:33 | SubIndex 051 | 51. PDO Mapping entry (object 0x60C2 (DO Diagnosis Ch.13), entry 0x03 (Open load)) | UINT32 | RO | 0x60C2:03, 1 |
1A00:34 | SubIndex 052 | 52. PDO Mapping entry (object 0x60C2 (DO Diagnosis Ch.13), entry 0x04 (Short to 24V)) | UINT32 | RO | 0x60C2:04, 1 |
1A00:35 | SubIndex 053 | 53. PDO Mapping entry (object 0x60D2 (DO Diagnosis Ch.14), entry 0x01 (Overcurrent)) | UINT32 | RO | 0x60D2:01, 1 |
1A00:36 | SubIndex 054 | 54. PDO Mapping entry (object 0x60D2 (DO Diagnosis Ch.14), entry 0x02 (Overload)) | UINT32 | RO | 0x60D2:02, 1 |
1A00:37 | SubIndex 055 | 55. PDO Mapping entry (object 0x60D2 (DO Diagnosis Ch.14), entry 0x03 (Open load)) | UINT32 | RO | 0x60D2:03, 1 |
1A00:38 | SubIndex 056 | 56. PDO Mapping entry (object 0x60D2 (DO Diagnosis Ch.14), entry 0x04 (Short to 24V)) | UINT32 | RO | 0x60D2:04, 1 |
1A00:39 | SubIndex 057 | 57. PDO Mapping entry (object 0x60E2 (DO Diagnosis Ch.15), entry 0x01 (Overcurrent)) | UINT32 | RO | 0x60E2:01, 1 |
1A00:3A | SubIndex 058 | 58. PDO Mapping entry (object 0x60E2 (DO Diagnosis Ch.15), entry 0x02 (Overload)) | UINT32 | RO | 0x60E2:02, 1 |
1A00:3B | SubIndex 059 | 59. PDO Mapping entry (object 0x60E2 (DO Diagnosis Ch.15), entry 0x03 (Open load)) | UINT32 | RO | 0x60E2:03, 1 |
1A00:3C | SubIndex 060 | 60. PDO Mapping entry (object 0x60E2 (DO Diagnosis Ch.15), entry 0x04 (Short to 24V)) | UINT32 | RO | 0x60E2:04, 1 |
1A00:3D | SubIndex 061 | 61. PDO Mapping entry (object 0x60F2 (DO Diagnosis Ch.16), entry 0x01 (Overcurrent)) | UINT32 | RO | 0x60F2:01, 1 |
1A00:3E | SubIndex 062 | 62. PDO Mapping entry (object 0x60F2 (DO Diagnosis Ch.16), entry 0x02 (Overload)) | UINT32 | RO | 0x60F2:02, 1 |
1A00:3F | SubIndex 063 | 63. PDO Mapping entry (object 0x60F2 (DO Diagnosis Ch.16), entry 0x03 (Open load)) | UINT32 | RO | 0x60F2:03, 1 |
1A00:40 | SubIndex 064 | 64. PDO Mapping entry (object 0x60F2 (DO Diagnosis Ch.16), entry 0x04 (Short to 24V)) | UINT32 | RO | 0x60F2:04, 1 |
Index 1A01 DEV TxPDO-Map Inputs Device
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | DEV TxPDO-Map Inputs Device | PDO Mapping TxPDO 2 | UINT8 | RO | 0x07 (7dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0xF600 (DEV Inputs), entry 0x01 (Undervoltage Us)) | UINT32 | RO | 0xF600:01, 1 |
1A01:02 | SubIndex 002 | 2. PDO Mapping entry (object 0xF600 (DEV Inputs), entry 0x02 (Undervoltage Up)) | UINT32 | RO | 0xF600:02, 1 |
1A01:03 | SubIndex 003 | 3. PDO Mapping entry (object 0xF600 (DEV Inputs), entry 0x03 (Overtemperature)) | UINT32 | RO | 0xF600:03, 1 |
1A01:04 | SubIndex 004 | 4. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
1A01:05 | SubIndex 005 | 5. PDO Mapping entry (object 0xF600 (DEV Inputs), entry 0x0D (Diag)) | UINT32 | RO | 0xF600:0D, 1 |
1A01:06 | SubIndex 006 | 6. PDO Mapping entry (object 0xF600 (DEV Inputs), entry 0x0E (TxPDO State)) | UINT32 | RO | 0xF600:0E, 1 |
1A01:07 | SubIndex 007 | 7. PDO Mapping entry (object 0xF600 (DEV Inputs), entry 0x0F (Input cycle counter)) | UINT32 | RO | 0xF600:0F, 2 |
Index 1A02 DEV TxPDO-Map Voltages
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A02:0 | DEV TxPDO Map Voltages | PDO Mapping TxPDO 3 | UINT8 | RO | 0x02 (2dec) |
1A02:01 | SubIndex 001 | 1. PDO Mapping entry (object 0xF600 (DEV Inputs), entry 0x16 (Voltage Us)) | UINT32 | RO | 0xF600:16, 32 |
1A02:02 | SubIndex 002 | 2. PDO Mapping entry (object 0xF600 (DEV Inputs), entry 0x17 (Voltage Up)) | UINT32 | RO | 0xF600:17, 32 |
Index 1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C00:0 | Sync manager type | Using the Sync Managers | UINT8 | RO | 0x04 (4dec) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) |
1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dec) |
1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RO | 0x01 (1dec) |
1C12:01 | Subindex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RO | 0x1600 (5632dec) |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x01 (1dec) |
1C13:01 | Subindex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A01 (6657dec) |
1C13:02 | Subindex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C13:03 | Subindex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
Index 1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode: | UINT16 | RW | 0x0001 (1dec) |
1C32:02 | Cycle time | Cycle time (in ns): | UINT32 | RW | 0x000F4240 (1000000dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Supported synchronization modes: | UINT16 | RO | 0x440B (17419dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x000186A0 (100000dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C32:08 | Get Cycle Time |
| UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode: | UINT16 | RW | 0x0022 (34dec) |
1C33:02 | Cycle time | as 1C32:02 | UINT32 | RW | 0x000F4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x000186A0 (100000dec) |
1C33:04 | Sync modes supported | Supported synchronization modes: | UINT16 | RO | 0x440B (17419dec) |
1C33:05 | Minimum cycle time | as 1C32:05 | UINT32 | RO | 0x000186A0 (100000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C33:08 | Get Cycle Time | as 1C32:08 | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | as 1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 1C32:13 | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | as 1C32:32 | BOOLEAN | RO | 0x00 (0dec) |
Index 6002 DO Diagnosis Ch.01
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6002:0 | DO Diagnosis Ch.01 | Diagnostic information | UINT8 | RO | 0x04 (4dec) |
6002:01 | Overcurrent | BOOLEAN | RO | 0x00 (0dec) | |
6002:02 | Overload | BOOLEAN | RO | 0x00 (0dec) | |
6002:03 | Open load | BOOLEAN | RO | 0x00 (0dec) | |
6002:04 | Short to 24V | BOOLEAN | RO | 0x00 (0dec) |
Index 6012 DO Diagnosis Ch.02
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6012:0 | DO Diagnosis Ch.02 | Diagnostic information | UINT8 | RO | 0x04 (4dec) |
6012:01 | Overcurrent | BOOLEAN | RO | 0x00 (0dec) | |
6012:02 | Overload | BOOLEAN | RO | 0x00 (0dec) | |
6012:03 | Open load | BOOLEAN | RO | 0x00 (0dec) | |
6012:04 | Short to 24V | BOOLEAN | RO | 0x00 (0dec) |
Index 6022 DO Diagnosis Ch.03
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6022:0 | DO Diagnosis Ch.03 | Diagnostic information | UINT8 | RO | 0x04 (4dec) |
6022:01 | Overcurrent | BOOLEAN | RO | 0x00 (0dec) | |
6022:02 | Overload | BOOLEAN | RO | 0x00 (0dec) | |
6022:03 | Open load | BOOLEAN | RO | 0x00 (0dec) | |
6022:04 | Short to 24V | BOOLEAN | RO | 0x00 (0dec) |
Index 6032 DO Diagnosis Ch.04
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6032:0 | DO Diagnosis Ch.04 | Diagnostic information | UINT8 | RO | 0x04 (4dec) |
6032:01 | Overcurrent | BOOLEAN | RO | 0x00 (0dec) | |
6032:02 | Overload | BOOLEAN | RO | 0x00 (0dec) | |
6032:03 | Open load | BOOLEAN | RO | 0x00 (0dec) | |
6032:04 | Short to 24V | BOOLEAN | RO | 0x00 (0dec) |
Index 6042 DO Diagnosis Ch.05
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6042:0 | DO Diagnosis Ch.05 | Diagnostic information | UINT8 | RO | 0x04 (4dec) |
6042:01 | Overcurrent | BOOLEAN | RO | 0x00 (0dec) | |
6042:02 | Overload | BOOLEAN | RO | 0x00 (0dec) | |
6042:03 | Open load | BOOLEAN | RO | 0x00 (0dec) | |
6042:04 | Short to 24V | BOOLEAN | RO | 0x00 (0dec) |
Index 6052 DO Diagnosis Ch.06
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6052:0 | DO Diagnosis Ch.06 | Diagnostic information | UINT8 | RO | 0x04 (4dec) |
6052:01 | Overcurrent | BOOLEAN | RO | 0x00 (0dec) | |
6052:02 | Overload | BOOLEAN | RO | 0x00 (0dec) | |
6052:03 | Open load | BOOLEAN | RO | 0x00 (0dec) | |
6052:04 | Short to 24V | BOOLEAN | RO | 0x00 (0dec) |
Index 6062 DO Diagnosis Ch.07
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6062:0 | DO Diagnosis Ch.07 | Diagnostic information | UINT8 | RO | 0x04 (4dec) |
6062:01 | Overcurrent | BOOLEAN | RO | 0x00 (0dec) | |
6062:02 | Overload | BOOLEAN | RO | 0x00 (0dec) | |
6062:03 | Open load | BOOLEAN | RO | 0x00 (0dec) | |
6062:04 | Short to 24V | BOOLEAN | RO | 0x00 (0dec) |
Index 6072 DO Diagnosis Ch.08
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6072:0 | DO Diagnosis Ch.08 | Diagnostic information | UINT8 | RO | 0x04 (4dec) |
6072:01 | Overcurrent | BOOLEAN | RO | 0x00 (0dec) | |
6072:02 | Overload | BOOLEAN | RO | 0x00 (0dec) | |
6072:03 | Open load | BOOLEAN | RO | 0x00 (0dec) | |
6072:04 | Short to 24V | BOOLEAN | RO | 0x00 (0dec) |
Index 6082 DO Diagnosis Ch.09
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6082:0 | DO Diagnosis Ch.09 | Diagnostic information | UINT8 | RO | 0x04 (4dec) |
6082:01 | Overcurrent | BOOLEAN | RO | 0x00 (0dec) | |
6082:02 | Overload | BOOLEAN | RO | 0x00 (0dec) | |
6082:03 | Open load | BOOLEAN | RO | 0x00 (0dec) | |
6082:04 | Short to 24V | BOOLEAN | RO | 0x00 (0dec) |
Index 6092 DO Diagnosis Ch.10
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6092:0 | DO Diagnosis Ch.10 | Diagnostic information | UINT8 | RO | 0x04 (4dec) |
6092:01 | Overcurrent | BOOLEAN | RO | 0x00 (0dec) | |
6092:02 | Overload | BOOLEAN | RO | 0x00 (0dec) | |
6092:03 | Open load | BOOLEAN | RO | 0x00 (0dec) | |
6092:04 | Short to 24V | BOOLEAN | RO | 0x00 (0dec) |
Index 60A2 DO Diagnosis Ch.11
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60A2:0 | DO Diagnosis Ch.11 | Diagnostic information | UINT8 | RO | 0x04 (4dec) |
60A2:01 | Overcurrent | BOOLEAN | RO | 0x00 (0dec) | |
60A2:02 | Overload | BOOLEAN | RO | 0x00 (0dec) | |
60A2:03 | Open load | BOOLEAN | RO | 0x00 (0dec) | |
60A2:04 | Short to 24V | BOOLEAN | RO | 0x00 (0dec) |
Index 60B2 DO Diagnosis Ch.12
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60B2:0 | DO Diagnosis Ch.12 | Diagnostic information | UINT8 | RO | 0x04 (4dec) |
60B2:01 | Overcurrent | BOOLEAN | RO | 0x00 (0dec) | |
60B2:02 | Overload | BOOLEAN | RO | 0x00 (0dec) | |
60B2:03 | Open load | BOOLEAN | RO | 0x00 (0dec) | |
60B2:04 | Short to 24V | BOOLEAN | RO | 0x00 (0dec) |
Index 60C2 DO Diagnosis Ch.13
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60C2:0 | DO Diagnosis Ch.13 | Diagnostic information | UINT8 | RO | 0x04 (4dec) |
60C2:01 | Overcurrent | BOOLEAN | RO | 0x00 (0dec) | |
60C2:02 | Overload | BOOLEAN | RO | 0x00 (0dec) | |
60C2:03 | Open load | BOOLEAN | RO | 0x00 (0dec) | |
60C2:04 | Short to 24V | BOOLEAN | RO | 0x00 (0dec) |
Index 60D2 DO Diagnosis Ch.14
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60D2:0 | DO Diagnosis Ch.14 | Diagnostic information | UINT8 | RO | 0x04 (4dec) |
60D2:01 | Overcurrent | BOOLEAN | RO | 0x00 (0dec) | |
60D2:02 | Overload | BOOLEAN | RO | 0x00 (0dec) | |
60D2:03 | Open load | BOOLEAN | RO | 0x00 (0dec) | |
60D2:04 | Short to 24V | BOOLEAN | RO | 0x00 (0dec) |
Index 60E2 DO Diagnosis Ch.15
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60E2:0 | DO Diagnosis Ch.15 | Diagnostic information | UINT8 | RO | 0x04 (4dec) |
60E2:01 | Overcurrent | BOOLEAN | RO | 0x00 (0dec) | |
60E2:02 | Overload | BOOLEAN | RO | 0x00 (0dec) | |
60E2:03 | Open load | BOOLEAN | RO | 0x00 (0dec) | |
60E2:04 | Short to 24V | BOOLEAN | RO | 0x00 (0dec) |
Index 60F2 DO Diagnosis Ch.16
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60F2:0 | DO Diagnosis Ch.16 | Diagnostic information | UINT8 | RO | 0x04 (4dec) |
60F2:01 | Overcurrent | BOOLEAN | RO | 0x00 (0dec) | |
60F2:02 | Overload | BOOLEAN | RO | 0x00 (0dec) | |
60F2:03 | Open load | BOOLEAN | RO | 0x00 (0dec) | |
60F2:04 | Short to 24V | BOOLEAN | RO | 0x00 (0dec) |
Index 7000 DO Output Ch.01
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7000:0 | DO Output Ch.01 | Process data | UINT8 | RO | 0x01 (1dec) |
7000:01 | Output | BOOLEAN | RO | 0x00 (0dec) |
Index 7010 DO Output Ch.02
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7010:0 | DO Output Ch.02 | Process data | UINT8 | RO | 0x01 (1dec) |
7010:01 | Output | BOOLEAN | RO | 0x00 (0dec) |
Index 7020 DO Output Ch.03
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7020:0 | DO Output Ch.03 | Process data | UINT8 | RO | 0x01 (1dec) |
7020:01 | Output | BOOLEAN | RO | 0x00 (0dec) |
Index 7030 DO Output Ch.04
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7030:0 | DO Output Ch.04 | Process data | UINT8 | RO | 0x01 (1dec) |
7030:01 | Output | BOOLEAN | RO | 0x00 (0dec) |
Index 7040 DO Output Ch.05
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7040:0 | DO Output Ch.05 | Process data | UINT8 | RO | 0x01 (1dec) |
7040:01 | Output | BOOLEAN | RO | 0x00 (0dec) |
Index 7050 DO Output Ch.06
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7050:0 | DO Output Ch.06 | Process data | UINT8 | RO | 0x01 (1dec) |
7050:01 | Output | BOOLEAN | RO | 0x00 (0dec) |
Index 7060 DO Output Ch.07
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7060:0 | DO Output Ch.07 | Process data | UINT8 | RO | 0x01 (1dec) |
7060:01 | Output | BOOLEAN | RO | 0x00 (0dec) |
Index 7070 DO Output Ch.08
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7070:0 | DO Output Ch.08 | Process data | UINT8 | RO | 0x01 (1dec) |
7070:01 | Output | BOOLEAN | RO | 0x00 (0dec) |
Index 7080 DO Output Ch.09
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7080:0 | DO Output Ch.09 | Process data | UINT8 | RO | 0x01 (1dec) |
7080:01 | Output | BOOLEAN | RO | 0x00 (0dec) |
Index 7090 DO Output Ch.10
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7090:0 | DO Output Ch.10 | Process data | UINT8 | RO | 0x01 (1dec) |
7090:01 | Output | BOOLEAN | RO | 0x00 (0dec) |
Index 70A0 DO Output Ch.11
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
70A0:0 | DO Output Ch.11 | Process data | UINT8 | RO | 0x01 (1dec) |
70A00:01 | Output | BOOLEAN | RO | 0x00 (0dec) |
Index 70B0 DO Output Ch.12
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
70B0:0 | DO Output Ch.12 | Process data | UINT8 | RO | 0x01 (1dec) |
70B00:01 | Output | BOOLEAN | RO | 0x00 (0dec) |
Index 70C0 DO Output Ch.13
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
70C0:0 | DO Output Ch.13 | Process data | UINT8 | RO | 0x01 (1dec) |
70C00:01 | Output | BOOLEAN | RO | 0x00 (0dec) |
Index 70D0 DO Output Ch.14
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
70D0:0 | DO Output Ch.14 | Process data | UINT8 | RO | 0x01 (1dec) |
70D00:01 | Output | BOOLEAN | RO | 0x00 (0dec) |
Index 70E0 DO Output Ch.15
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
70E0:0 | DO Output Ch.15 | Process data | UINT8 | RO | 0x01 (1dec) |
70E00:01 | Output | BOOLEAN | RO | 0x00 (0dec) |
Index 70F0 DO Output Ch.16
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
70F0:0 | DO Output Ch.16 | Process data | UINT8 | RO | 0x01 (1dec) |
70F00:01 | Output | BOOLEAN | RO | 0x00 (0dec) |
Index 8000 DO Settings Ch.01
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8000:0 | DO Settings Ch.01 | Parameters for the digital output channel 1 / connection X01. | UINT8 | RO | 0x05 (5dec) |
8000:01 | Detect open wire in off state | Enable wire break detection when the output is switched off. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8000:02 | Detect open wire in on state | Enable wire break detection when the output is switched on. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8000:03 | Detect short to 24V | Enable detection of short circuits after 24 V. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8000:04 | Safe state active | Configuration of the behavior in case of EtherCAT failure. See chapter Behavior on EtherCAT failure. | BOOLEAN | RW | 0x01 (1dec) |
8000:05 | Safe state value | BOOLEAN | RW | 0x00 (0dec) |
Index 8010 DO Settings Ch.02
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:0 | DO Settings Ch.02 | Parameters for the digital output channel 2 / connection X02. | UINT8 | RO | 0x05 (5dec) |
8010:01 | Detect open wire in off state | Enable wire break detection when the output is switched off. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8010:02 | Detect open wire in on state | Enable wire break detection when the output is switched on. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8010:03 | Detect short to 24V | Enable detection of short circuits after 24 V. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8010:04 | Safe state active | Configuration of the behavior in case of EtherCAT failure. See chapter Behavior on EtherCAT failure. | BOOLEAN | RW | 0x01 (1dec) |
8010:05 | Safe state value | BOOLEAN | RW | 0x00 (0dec) |
Index 8020 DO Settings Ch.03
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8020:0 | DO Settings Ch.03 | Parameters for the digital output channel 3 / connection X03. | UINT8 | RO | 0x05 (5dec) |
8020:01 | Detect open wire in off state | Enable wire break detection when the output is switched off. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8020:02 | Detect open wire in on state | Enable wire break detection when the output is switched on. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8020:03 | Detect short to 24V | Enable detection of short circuits after 24 V. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8020:04 | Safe state active | Configuration of the behavior in case of EtherCAT failure. See chapter Behavior on EtherCAT failure. | BOOLEAN | RW | 0x01 (1dec) |
8020:05 | Safe state value | BOOLEAN | RW | 0x00 (0dec) |
Index 8030 DO Settings Ch.04
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8030:0 | DO Settings Ch.04 | Parameters for the digital output channel 4 / connection X04. | UINT8 | RO | 0x05 (5dec) |
8030:01 | Detect open wire in off state | Enable wire break detection when the output is switched off. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8030:02 | Detect open wire in on state | Enable wire break detection when the output is switched on. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8030:03 | Detect short to 24V | Enable detection of short circuits after 24 V. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8030:04 | Safe state active | Configuration of the behavior in case of EtherCAT failure. See chapter Behavior on EtherCAT failure. | BOOLEAN | RW | 0x01 (1dec) |
8030:05 | Safe state value | BOOLEAN | RW | 0x00 (0dec) |
Index 8040 DO Settings Ch.05
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8040:0 | DO Settings Ch.05 | Parameters for the digital output channel 5 / connection X05. | UINT8 | RO | 0x05 (5dec) |
8040:01 | Detect open wire in off state | Enable wire break detection when the output is switched off. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8040:02 | Detect open wire in on state | Enable wire break detection when the output is switched on. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8040:03 | Detect short to 24V | Enable detection of short circuits after 24 V. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8040:04 | Safe state active | Configuration of the behavior in case of EtherCAT failure. See chapter Behavior on EtherCAT failure. | BOOLEAN | RW | 0x01 (1dec) |
8040:05 | Safe state value | BOOLEAN | RW | 0x00 (0dec) |
Index 8050 DO Settings Ch.06
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8050:0 | DO Settings Ch.06 | Parameters for the digital output channel 6 / connection X06. | UINT8 | RO | 0x05 (5dec) |
8050:01 | Detect open wire in off state | Enable wire break detection when the output is switched off. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8050:02 | Detect open wire in on state | Enable wire break detection when the output is switched on. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8050:03 | Detect short to 24V | Enable detection of short circuits after 24 V. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8050:04 | Safe state active | Configuration of the behavior in case of EtherCAT failure. See chapter Behavior on EtherCAT failure. | BOOLEAN | RW | 0x01 (1dec) |
8050:05 | Safe state value | BOOLEAN | RW | 0x00 (0dec) |
Index 8060 DO Settings Ch.07
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8060:0 | DO Settings Ch.07 | Parameters for the digital output channel 7 / connection X07. | UINT8 | RO | 0x05 (5dec) |
8060:01 | Detect open wire in off state | Enable wire break detection when the output is switched off. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8060:02 | Detect open wire in on state | Enable wire break detection when the output is switched on. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8060:03 | Detect short to 24V | Enable detection of short circuits after 24 V. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8060:04 | Safe state active | Configuration of the behavior in case of EtherCAT failure. See chapter Behavior on EtherCAT failure. | BOOLEAN | RW | 0x01 (1dec) |
8060:05 | Safe state value | BOOLEAN | RW | 0x00 (0dec) |
Index 8070 DO Settings Ch.08
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8070:0 | DO Settings Ch.08 | Parameters for the digital output channel 8 / connection X08. | UINT8 | RO | 0x05 (5dec) |
8070:01 | Detect open wire in off state | Enable wire break detection when the output is switched off. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8070:02 | Detect open wire in on state | Enable wire break detection when the output is switched on. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8070:03 | Detect short to 24V | Enable detection of short circuits after 24 V. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8070:04 | Safe state active | Configuration of the behavior in case of EtherCAT failure. See chapter Behavior on EtherCAT failure. | BOOLEAN | RW | 0x01 (1dec) |
8070:05 | Safe state value | BOOLEAN | RW | 0x00 (0dec) |
Index 8080 DO Settings Ch.09
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8080:0 | DO Settings Ch.09 | Parameters for the digital output channel 9 / connection X09. | UINT8 | RO | 0x05 (5dec) |
8080:01 | Detect open wire in off state | Enable wire break detection when the output is switched off. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8080:02 | Detect open wire in on state | Enable wire break detection when the output is switched on. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8080:03 | Detect short to 24V | Enable detection of short circuits after 24 V. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8080:04 | Safe state active | Configuration of the behavior in case of EtherCAT failure. See chapter Behavior on EtherCAT failure. | BOOLEAN | RW | 0x01 (1dec) |
8080:05 | Safe state value | BOOLEAN | RW | 0x00 (0dec) |
Index 8090 DO Settings Ch.10
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8090:0 | DO Settings Ch.10 | Parameters for the digital output channel 10 / connection X10. | UINT8 | RO | 0x05 (5dec) |
8090:01 | Detect open wire in off state | Enable wire break detection when the output is switched off. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8090:02 | Detect open wire in on state | Enable wire break detection when the output is switched on. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8090:03 | Detect short to 24V | Enable detection of short circuits after 24 V. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
8090:04 | Safe state active | Configuration of the behavior in case of EtherCAT failure. See chapter Behavior on EtherCAT failure. | BOOLEAN | RW | 0x01 (1dec) |
8090:05 | Safe state value | BOOLEAN | RW | 0x00 (0dec) |
Index 80A0 DO Settings Ch.11
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80A0:0 | DO Settings Ch.11 | Parameters for the digital output channel 11 / connection X11. | UINT8 | RO | 0x05 (5dec) |
80A00:01 | Detect open wire in off state | Enable wire break detection when the output is switched off. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
80A00:02 | Detect open wire in on state | Enable wire break detection when the output is switched on. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
80A00:03 | Detect short to 24V | Enable detection of short circuits after 24 V. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
80A00:04 | Safe state active | Configuration of the behavior in case of EtherCAT failure. See chapter Behavior on EtherCAT failure. | BOOLEAN | RW | 0x01 (1dec) |
80A00:05 | Safe state value | BOOLEAN | RW | 0x00 (0dec) |
Index 80B0 DO Settings Ch.12
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80B0:0 | DO Settings Ch.12 | Parameters for the digital output channel 12 / connection X12. | UINT8 | RO | 0x05 (5dec) |
80B00:01 | Detect open wire in off state | Enable wire break detection when the output is switched off. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
80B00:02 | Detect open wire in on state | Enable wire break detection when the output is switched on. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
80B00:03 | Detect short to 24V | Enable detection of short circuits after 24 V. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
80B00:04 | Safe state active | Configuration of the behavior in case of EtherCAT failure. See chapter Behavior on EtherCAT failure. | BOOLEAN | RW | 0x01 (1dec) |
80B00:05 | Safe state value | BOOLEAN | RW | 0x00 (0dec) |
Index 80C0 DO Settings Ch.13
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80C0:0 | DO Settings Ch.13 | Parameters for the digital output channel 13 / connection X13. | UINT8 | RO | 0x05 (5dec) |
80C00:01 | Detect open wire in off state | Enable wire break detection when the output is switched off. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
80C00:02 | Detect open wire in on state | Enable wire break detection when the output is switched on. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
80C00:03 | Detect short to 24V | Enable detection of short circuits after 24 V. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
80C00:04 | Safe state active | Configuration of the behavior in case of EtherCAT failure. See chapter Behavior on EtherCAT failure. | BOOLEAN | RW | 0x01 (1dec) |
80C00:05 | Safe state value | BOOLEAN | RW | 0x00 (0dec) |
Index 80D0 DO Settings Ch.14
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80D0:0 | DO Settings Ch.14 | Parameters for the digital output channel 14 / connection X14. | UINT8 | RO | 0x05 (5dec) |
80D00:01 | Detect open wire in off state | Enable wire break detection when the output is switched off. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
80D00:02 | Detect open wire in on state | Enable wire break detection when the output is switched on. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
80D00:03 | Detect short to 24V | Enable detection of short circuits after 24 V. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
80D00:04 | Safe state active | Configuration of the behavior in case of EtherCAT failure. See chapter Behavior on EtherCAT failure. | BOOLEAN | RW | 0x01 (1dec) |
80D00:05 | Safe state value | BOOLEAN | RW | 0x00 (0dec) |
Index 80E0 DO Settings Ch.15
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80E0:0 | DO Settings Ch.15 | Parameters for the digital output channel 15 / connection X15. | UINT8 | RO | 0x05 (5dec) |
80E00:01 | Detect open wire in off state | Enable wire break detection when the output is switched off. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
80E00:02 | Detect open wire in on state | Enable wire break detection when the output is switched on. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
80E00:03 | Detect short to 24V | Enable detection of short circuits after 24 V. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
80E00:04 | Safe state active | Configuration of the behavior in case of EtherCAT failure. See chapter Behavior on EtherCAT failure. | BOOLEAN | RW | 0x01 (1dec) |
80E00:05 | Safe state value | BOOLEAN | RW | 0x00 (0dec) |
Index 80F0 DO Settings Ch.16
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80F0:0 | DO Settings Ch.16 | Parameters for the digital output channel 16 / connection X16. | UINT8 | RO | 0x05 (5dec) |
80F00:01 | Detect open wire in off state | Enable wire break detection when the output is switched off. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
80F00:02 | Detect open wire in on state | Enable wire break detection when the output is switched on. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
80F00:03 | Detect short to 24V | Enable detection of short circuits after 24 V. See chapter Enable additional diagnostic functions. | BOOLEAN | RW | 0x00 (0dec) |
80F00:04 | Safe state active | Configuration of the behavior in case of EtherCAT failure. See chapter Behavior on EtherCAT failure. | BOOLEAN | RW | 0x01 (1dec) |
80F00:05 | Safe state value | BOOLEAN | RW | 0x00 (0dec) |
Index F000 Modular Device Profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
000:0F | Modular Device Profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
000F:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0010 (16dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word |
| UINT32 | RW | 0x00000000 (0dec) |
Index F600 DEV Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F600:0 | DEV Inputs |
| UINT8 | RO | 0x17 (23dec) |
600:01F | Undervoltage Us |
| BOOLEAN | RO | 0x00 (0dec) |
F600:02 | Undervoltage Up |
| BOOLEAN | RO | 0x00 (0dec) |
F600:03 | Overtemperature |
| BOOLEAN | RO | 0x00 (0dec) |
F600:0D | Diag |
| BOOLEAN | RO | 0x00 (0dec) |
F600:0E | TxPDO State |
| BOOLEAN | RO | 0x00 (0dec) |
F600:0F | Input cycle counter |
| BIT2 | RO | 0x00 (0dec) |
F600:16 | Voltage Us |
| UINT32 | RO | 0x00000000 (0dec) |
F600:17 | Voltage Up |
| UINT32 | RO | 0x00000000 (0dec) |
Index F800 DEV Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F800:0 | DEV Settings |
| UINT8 | RO | 0x12 (18dec) |
F800:10 | Us undervoltage detection threshold |
| UINT16 | RW | 0x47E0 (18400dec) |
800:12F | Up undervoltage detection threshold |
| UINT16 | RW | 0x47E0 (18400dec) |
Index F80F DEV Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F80F:0 | DEV Vendor data |
| UINT8 | RO | 0x04 (4dec) |
F80F:01 | Offset Us |
| REAL32 | RW | 0x00000000 (0dec) |
F80F:02 | Gain Us |
| REAL32 | RW | 0x3F800000 (1065353216dec) |
F80F:03 | Offset Up |
| REAL32 | RW | 0x00000000 (0dec) |
F80F:04 | Gain Up |
| REAL32 | RW | 0x3F800000 (1065353216dec) |
Index F900 DEV Info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F900:0 | DEV Info data |
| UINT8 | RO | 0x05 (5dec) |
F900:02 | Internal Temperature |
| INT8 | RO | 0x00 (0dec) |
F900:04 | Voltage Us |
| UINT16 | RO | 0x0000 (0dec) |
F900:05 | Voltage Up |
| UINT16 | RO | 0x0000 (0dec) |
Index FB00 DEV Command
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FB00:0 | DEV Command |
| UINT8 | RO | 0x03 (3dec) |
FB00:01 | Request |
| OCTET-STRING[2] | RW | {0} |
FB00:02 | Status |
| UINT8 | RO | 0x00 (0dec) |
FB00:03 | Response |
| OCTET-STRING[8] | RO | {0} |