EP2817-0008 - Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
| EtherCAT | |
|---|---|
| Connection | 2 x M8 socket, 4-pin, A-coded, shielded | 
| Electrical isolation | 500 V | 
| Distributed Clocks | yes | 
| Supply voltages | |
|---|---|
| Connection | Input: M8 connector, 4-pin, A-coded Downstream connection: M8 socket, 4-pin, A-coded | 
| US nominal voltage | 24 VDC (-15 % / +20 %) | 
| US sum current: IS,sum | max. 4 A | 
| Current consumption from US | 120 mA | 
| Rated voltage UP | 24 VDC (-15 % / +20 %) | 
| UP sum current: IP,sum | max. 4 A | 
| Current consumption from UP | 20 mA + load | 
| Diagnostics | Undervoltage detection < 18 VDC for US and UP | 
| Electrical isolation GNDS / GNDP | yes | 
| Digital outputs | |
|---|---|
| Number | 24 | 
| Connection | D-sub socket, 25-pin, UNC4-40 thread | 
| Load type | ohmic, inductive, lamp load | 
| Nominal output voltage | 24 VDC from UP | 
| Output current | max. 0.5 A on each channel, individually short-circuit proof max. 4.0 A in total | 
| Short circuit current | max. 1.0 A | 
| Switching times | TON: 10 µs typ., TOFF: 50 µs typ. | 
| Housing data | |
|---|---|
| Dimensions W x H x D | 30 mm x 126 mm x 26.5 mm (without connectors) | 
| Weight | approx. 165 g | 
| Installation position | variable | 
| Material | PA6 (polyamide) | 
| Environmental conditions | |
|---|---|
| Ambient temperature during operation | -25 … +60 °C | 
| Ambient temperature during storage | -40 … +85 °C | 
| Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | 
| EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | 
| Protection class | IP65, IP66, IP67 (conforms to EN 60529) | 
| Approvals/markings | |
|---|---|
| Approvals/markings *) | CE, cURus | 
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
| Test | Explanation | 
|---|---|
| Vibration | 10 frequency sweeps in 3 axes | 
| 5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
| 60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
| Shocks | 1000 shocks in each direction, in 3 axes | 
| 35 g, 11 ms |