ZS2001
The ZS2001 connectors are not included in the scope of delivery. See chapter Accessories.
Pin assignment
Notice | |
Danger of confusion The pins are numbered differently on the box than on the ZS2001. |
Pin | Imprint on the ZS2001 | Description |
---|---|---|
n.c. | 24 | - |
1 | 0 | Output 1 |
2 | 1 | Output 2 |
3 | 2 | Output 3 |
4 | 3 | Output 4 |
5 | 4 | Output 5 |
6 | 5 | Output 6 |
7 | 6 | Output 7 |
8 | 7 | Output 8 |
GND | 0 V | GND |