Standard objects (0x1000-0x1FFF)
The standard objects have the same meaning for all EtherCAT slaves.
Index 1000 Device type
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: the Lo-Word contains the used CoE profile (5001). The Hi-Word contains the module profile according to the modular device profile. | UINT32 | RO | 0x00C81389 (13112201dec) |
Index 1008 Device name
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EP2038-0042 |
Index 1009 Hardware version
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO |
|
Index 100A Software version
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | 00 |
Index 100B Bootloader version
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100B:0 | Bootloader version | Bootloader version | STRING | RO | N/A |
Index 1011Restore default parameters
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1011:0 | Restore default parameters | Restore default settings | UINT8 | RO | 0x01 (1dec) |
1011:01 | SubIndex 001 | If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state. | UINT32 | RW | 0x00000000 (0dec) |
Index 1018 Identity
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x07F64052 (133578834dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the Low Word (bit 0-15) indicates the special terminal number, the High Word (bit 16-31) refers to the device description | UINT32 | RO | 0x00000000 (0dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave; the Low Byte (bit 0-7) of the Low Word contains the year of production, the High Byte (bit 8-15) of the Low Word contains the week of production, the High Word (bit 16-31) is 0 | UINT32 | RO | 0x00000000 (0dec) |
Index 10E2 Manufacturer-specific Identification Code
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10E2:0 | Manufacturer-specific Identification Code |
| UINT8 | RO | 0x01 (1dec) |
10E2:01 | SubIndex 001 |
| STRING | RO |
|
Index 10F0 Backup parameter handling
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Information for standardized loading and saving of backup entries | UINT8 | RO | 0x01 (1dec) |
10F00:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UINT32 | RO | 0x00000000 (0dec) |
Index 10F3 Diagnosis History
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F3:0 | Diagnosis History | Maximum subindex | UINT8 | RO | 0x15 (21dec) |
10F3:01 | Maximum Messages | Maximum number of stored messages | UINT8 | RO | 0x00 (0dec) |
10F3:02 | Newest Message | Subindex of the latest message | UINT8 | RO | 0x00 (0dec) |
10F3:03 | Newest Acknowledged Message | Subindex of the last confirmed message | UINT8 | RW | 0x00 (0dec) |
10F3:04 | New Messages Available | Indicates that a new message is available | BOOLEAN | RO | 0x00 (0dec) |
10F3:05 | Flags |
| UINT16 | RW | 0x0000 (0dec) |
10F3:06 | Diagnosis Message 001 | Message 1 | OCTET-STRING[20] | RO | {0} |
... | ... | .. | ... | ... | ... |
10F3:15 | Diagnosis Message 016 | Message 16 | OCTET-STRING[20] | RO | {0} |
Index 10F8 Timestamp Object
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F8:0 | Timestamp Object |
| UINT64 | RO |
|
Index 10F9 Time Distribution Object
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F9:0 | Time Distribution Object | Max Subindex | UINT8 | RO | 0x01 (1dec) |
10F9:01 | Distributed Time Value | Object for time distribution by the EtherCAT master | UINT64 | RW |
|
Index 1600 DO RxPDO-Map Output
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | DO RxPDO-Map Output | PDO Mapping RxPDO 1 | UINT8 | RO | 0x08 (8dec) |
1600:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (DO Output Ch.1), entry 0x01 (Output)) | UINT32 | RO | 0x7000:01, 1 |
1600:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (DO Output Ch.2), entry 0x01 (Output)) | UINT32 | RO | 0x7010:01, 1 |
1600:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7020 (DO Output Ch.3), entry 0x01 (Output)) | UINT32 | RO | 0x7020:01, 1 |
1600:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7030 (DO Output Ch.4), entry 0x01 (Output)) | UINT32 | RO | 0x7030:01, 1 |
1600:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7040 (DO Output Ch.5), entry 0x01 (Output)) | UINT32 | RO | 0x7040:01, 1 |
1600:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7050 (DO Output Ch.6), entry 0x01 (Output)) | UINT32 | RO | 0x7050:01, 1 |
1600:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7060 (DO Output Ch.7), entry 0x01 (Output)) | UINT32 | RO | 0x7060:01, 1 |
1600:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7070 (DO Output Ch.8), entry 0x01 (Output)) | UINT32 | RO | 0x7070:01, 1 |
Index 1A00 DO TxPDO-Map Diagnosis
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | DO TxPDO-Map Diagnosis | PDO Mapping TxPDO 1 | UINT8 | RO | 0x20 (32dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6004, entry 0x01) | UINT32 | RO | 0x6002:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6004, entry 0x02) | UINT32 | RO | 0x6002:02, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6004, entry 0x03) | UINT32 | RO | 0x6002:03, 1 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6004, entry 0x04) | UINT32 | RO | 0x6002:04, 1 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6014, entry 0x01) | UINT32 | RO | 0x6012:01, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6014, entry 0x02) | UINT32 | RO | 0x6012:02, 1 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6014, entry 0x03) | UINT32 | RO | 0x6012:03, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6014, entry 0x04) | UINT32 | RO | 0x6012:04, 1 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6024, entry 0x01) | UINT32 | RO | 0x6022:01, 1 |
1A00:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6024, entry 0x02) | UINT32 | RO | 0x6022:02, 1 |
1A00:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6024, entry 0x03) | UINT32 | RO | 0x6022:03, 1 |
1A00:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6024, entry 0x04) | UINT32 | RO | 0x6022:04, 1 |
1A00:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x6034, entry 0x01) | UINT32 | RO | 0x6032:01, 1 |
1A00:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6034, entry 0x02) | UINT32 | RO | 0x6032:02, 1 |
1A00:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x6034, entry 0x03) | UINT32 | RO | 0x6032:03, 1 |
1A00:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6034, entry 0x04) | UINT32 | RO | 0x6032:04, 1 |
1A00:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x6044, entry 0x01) | UINT32 | RO | 0x6042:01, 1 |
1A00:12 | SubIndex 018 | 18. PDO Mapping entry (object 0x6044, entry 0x02) | UINT32 | RO | 0x6042:02, 1 |
1A00:13 | SubIndex 019 | 19. PDO Mapping entry (object 0x6044, entry 0x03) | UINT32 | RO | 0x6042:03, 1 |
1A00:14 | SubIndex 020 | 20. PDO Mapping entry (object 0x6044, entry 0x04) | UINT32 | RO | 0x6042:04, 1 |
1A00:15 | SubIndex 021 | 21. PDO Mapping entry (object 0x6054, entry 0x01) | UINT32 | RO | 0x6052:01, 1 |
1A00:16 | SubIndex 022 | 22. PDO Mapping entry (object 0x6054, entry 0x02) | UINT32 | RO | 0x6052:02, 1 |
1A00:17 | SubIndex 023 | 23. PDO Mapping entry (object 0x6054, entry 0x03) | UINT32 | RO | 0x6052:03, 1 |
1A00:18 | SubIndex 024 | 24. PDO Mapping entry (object 0x6054, entry 0x04) | UINT32 | RO | 0x6052:04, 1 |
1A00:19 | SubIndex 025 | 25. PDO Mapping entry (object 0x6064, entry 0x01) | UINT32 | RO | 0x6062:01, 1 |
1A00:1A | SubIndex 026 | 26. PDO Mapping entry (object 0x6064, entry 0x02) | UINT32 | RO | 0x6062:02, 1 |
1A00:1B | SubIndex 027 | 27. PDO Mapping entry (object 0x6064, entry 0x03) | UINT32 | RO | 0x6062:03, 1 |
1A00:1C | SubIndex 028 | 28. PDO Mapping entry (object 0x6064, entry 0x04) | UINT32 | RO | 0x6062:04, 1 |
1A00:1D | SubIndex 029 | 29. PDO Mapping entry (object 0x6074, entry 0x01) | UINT32 | RO | 0x6072:01, 1 |
1A00:1E | SubIndex 030 | 30. PDO Mapping entry (object 0x6074, entry 0x02) | UINT32 | RO | 0x6072:02, 1 |
1A00:1F | SubIndex 031 | 31. PDO Mapping entry (object 0x6074, entry 0x03) | UINT32 | RO | 0x6072:03, 1 |
1A00:20 | SubIndex 032 | 32. PDO Mapping entry (object 0x6074, entry 0x04) | UINT32 | RO | 0x6072:04, 1 |
Index 1A01 DEV TxPDO-Map Inputs Device
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | DEV TxPDO-Map Inputs Device | PDO Mapping TxPDO 2 | UINT8 | RO | 0x07 (7dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0xF600 (DEV Inputs), entry 0x01 (Undervoltage Us)) | UINT32 | RO | 0xF600:01, 1 |
1A01:02 | SubIndex 002 | 2. PDO Mapping entry (object 0xF600 (DEV Inputs), entry 0x02 (Undervoltage Up)) | UINT32 | RO | 0xF600:02, 1 |
1A01:03 | SubIndex 003 | 3. PDO Mapping entry (object 0xF600 (DEV Inputs), entry 0x03 (Overtemperature)) | UINT32 | RO | 0xF600:03, 1 |
1A01:04 | SubIndex 004 | 4. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
1A01:05 | SubIndex 005 | 5. PDO Mapping entry (object 0xF600 (DEV Inputs), entry 0x0D (Diag)) | UINT32 | RO | 0xF600:0D, 1 |
1A01:06 | SubIndex 006 | 6. PDO Mapping entry (object 0xF600 (DEV Inputs), entry 0x0E (TxPDO State)) | UINT32 | RO | 0xF600:0E, 1 |
1A01:07 | SubIndex 007 | 7. PDO Mapping entry (object 0xF600 (DEV Inputs), entry 0x0F (Input cycle counter)) | UINT32 | RO | 0xF600:0F, 2 |
Index 1C00 Sync manager type
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C00:0 | Sync manager type | Using the Sync Managers | UINT8 | RO | 0x04 (4dec) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) |
1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dec) |
1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dec) |
Index 1C12 RxPDO assign
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x01 (1dec) |
1C12:01 | Subindex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1600 (5632dec) |
1C12:02 | Subindex 002 | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:03 | Subindex 003 | 3. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:04 | Subindex 004 | 4. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:05 | Subindex 005 | 5. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:06 | Subindex 006 | 6. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:07 | Subindex 007 | 7. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:08 | Subindex 008 | 8. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
Index 1C13 TxPDO assign
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x01 (1dec) |
1C13:01 | Subindex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A01 (6657dec) |
1C13:02 | Subindex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C13:03 | Subindex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C13:04 | Subindex 004 | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C13:05 | Subindex 005 | 5. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C13:06 | Subindex 006 | 6. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C13:07 | Subindex 007 | 7. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C13:08 | Subindex 008 | 8. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C13:09 | Subindex 009 | 9. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
Index 1C32 SM output parameter
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode: 0: Free Run 1: Synchron with SM 2 Event 2: DC-Mode - Synchron with SYNC0 Event 3: DC-Mode - Synchron with SYNC1 Event | UINT16 | RW | 0x0001 (1dec) |
1C32:02 | Cycle time | Cycle time (in ns): Free Run: cycle time of the local timer Synchronous with SM 2 Event: cycle time of the master DC-Mode: SYNC0/SYNC1 Cycle Time | UINT32 | RW | 0x000F4240 (1000000dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Supported synchronization modes: Bit 0 = 1: Free Run is supported Bit 1 = 1: Synchron with SM 2 Event is supported Bit 2-3 = 01: DC-Mode is supported Bit 4-5 = 10: Output Shift with SYNC1 event (only DC mode) Bit 14 = 1: dynamic times (measurement through writing of 1C32:08) | UINT16 | RO | 0x440B (17419dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x000186A0 (100000dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C32:08 | Get Cycle Time | 0: Measurement of the local cycle time is stopped 1: Measurement of the local cycle time is started The entries 1C32:03, 1C32:05, 1C32:06, 1C32:09, 1C33:03, 1C33:06, 1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 1C33 SM input parameter
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode: 0: Free Run 1: Synchron with SM 3 event (no outputs available) 2: DC - Synchron with SYNC0 Event 3: DC - Synchron with SYNC1 Event 34: Synchron with SM 2 event (outputs available) | UINT16 | RW | 0x0022 (34dec) |
1C33:02 | Cycle time | as 1C32:02 | UINT32 | RW | 0x000F4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x000186A0 (100000dec) |
1C33:04 | Sync modes supported | Supported synchronization modes: Bit 0: Free Run is supported Bit 1: Synchron with SM 2 Event is supported (outputs available) Bit 1: Synchron with SM 3 Event is supported (no outputs available) Bit 2-3 = 01: DC-Mode is supported Bit 4-5 = 01: Input Shift through local event (outputs available) Bit 4-5 = 10: Input Shift with SYNC1 event (no outputs available) Bit 14 = 1: dynamic times (measurement through writing of 1C32:08 or 1C33:08) | UINT16 | RO | 0x440B (17419dec) |
1C33:05 | Minimum cycle time | as 1C32:05 | UINT32 | RO | 0x000186A0 (100000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C33:08 | Get Cycle Time | as 1C32:08 | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | as 1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 1C32:13 | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | as 1C32:32 | BOOLEAN | RO | 0x00 (0dec) |