Dimensions EPxxxx-xx0x and EPxxxx-xx1x

Dimensions EPxxxx-xx0x and EPxxxx-xx1x 1:

All dimensions are given in millimeters.
The drawing is not true to scale.

Housing features

Housing material

PA6 (polyamide)

Sealing compound

polyurethane

Mounting

two mounting holes Ø 3.5 mm for M3

Metal parts

brass, nickel-plated

Contacts

CuZn, gold-plated

Power feed through

max. 4 A

Installation position

variable

Protection class

IP65, IP66, IP67 (conforms to EN 60529) when screwed together

Dimensions (H x W x D)

approx. 126 x 30 x 26.5 mm (without connectors)