EP1008-0022

EP1008-0022 1:Fig.25: M12 socket

Pin

Function

Core color 1)

1

US

brown

2

n.c.

white

3

GNDS

blue

4

Input

black

5

2)

gray

1) The core colors apply to M12 cables from Beckhoff: ZK2000-5xxx, ZK2000-6xxx, ZK2000-7xxx

2) EP1008-0022: ⏚ from hardware 06. Up to hardware 05: n.c.
   ER1008-0022: ⏚ from hardware 02. Up to hardware 01: n.c.

Connection examples

EP1008-0022 2:

Status LEDs

Each M12 socket has a green LED. The LED lights up when a high level is detected at the digital input.

EP1008-0022 3:Fig.27: Status LED on an M12 socket for EP1008-0022