Profile-specific objects
Index 6000 DIP Input Ch.01
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6000:0 | DIP Input Ch.01 |
| UINT8 | RO | 0x01 (1dec) |
6000:01 | Input |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6001 DIP Diagnosis Ch.01
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6001:0 | DIP Diagnosis Ch.01 |
| UINT8 | RO | 0x03 (3dec) |
6001:01 | Wirebreak |
| BOOLEAN | RO | 0x00 (0dec) |
6001:03 | Power Supply Missing |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6010 DIP Input Ch.02
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6010:0 | DIP Input Ch.02 |
| UINT8 | RO | 0x01 (1dec) |
6010:01 | Input |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6011 DIP Diagnosis Ch.02
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6011:0 | DIP Diagnosis Ch.02 |
| UINT8 | RO | 0x03 (3dec) |
6011:01 | Wirebreak |
| BOOLEAN | RO | 0x00 (0dec) |
6011:03 | Power Supply Missing |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6020 DIP Input Ch.03
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6020:0 | DIP Input Ch.03 |
| UINT8 | RO | 0x01 (1dec) |
6020:01 | Input |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6021 DIP Diagnosis Ch.03
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6021:0 | DIP Diagnosis Ch.03 |
| UINT8 | RO | 0x03 (3dec) |
6021:01 | Wirebreak |
| BOOLEAN | RO | 0x00 (0dec) |
6021:03 | Power Supply Missing |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6030 DIP Input Ch.04
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6030:0 | DIP Input Ch.04 |
| UINT8 | RO | 0x01 (1dec) |
6030:01 | Input |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6031 DIP Diagnosis Ch.04
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6031:0 | DIP Diagnosis Ch.04 |
| UINT8 | RO | 0x03 (3dec) |
6031:01 | Wirebreak |
| BOOLEAN | RO | 0x00 (0dec) |
6031:03 | Power Supply Missing |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6040 DIP Input Ch.05
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6040:0 | DIP Input Ch.05 |
| UINT8 | RO | 0x01 (1dec) |
6040:01 | Input |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6041 DIP Diagnosis Ch.05
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6041:0 | DIP Diagnosis Ch.05 |
| UINT8 | RO | 0x03 (3dec) |
6041:01 | Wirebreak |
| BOOLEAN | RO | 0x00 (0dec) |
6041:03 | Power Supply Missing |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6050 DIP Input Ch.06
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6050:0 | DIP Input Ch.06 |
| UINT8 | RO | 0x01 (1dec) |
6050:01 | Input |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6051 DIP Diagnosis Ch.06
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6051:0 | DIP Diagnosis Ch.06 |
| UINT8 | RO | 0x03 (3dec) |
6051:01 | Wirebreak |
| BOOLEAN | RO | 0x00 (0dec) |
6051:03 | Power Supply Missing |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6060 DIP Input Ch.07
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6060:0 | DIP Input Ch.07 |
| UINT8 | RO | 0x01 (1dec) |
6060:01 | Input |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6061 DIP Diagnosis Ch.07
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6061:0 | DIP Diagnosis Ch.07 |
| UINT8 | RO | 0x03 (3dec) |
6061:01 | Wirebreak |
| BOOLEAN | RO | 0x00 (0dec) |
6061:03 | Power Supply Missing |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6070 DIP Input Ch.08
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6070:0 | DIP Input Ch.08 |
| UINT8 | RO | 0x01 (1dec) |
6070:01 | Input |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6071 DIP Diagnosis Ch.08
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6071:0 | DIP Diagnosis Ch.08 |
| UINT8 | RO | 0x03 (3dec) |
6071:01 | Wirebreak |
| BOOLEAN | RO | 0x00 (0dec) |
6071:03 | Power Supply Missing |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6080 DIP Input Ch.09
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6080:0 | DIP Input Ch.09 |
| UINT8 | RO | 0x01 (1dec) |
6080:01 | Input |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6081 DIP Diagnosis Ch.09
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6081:0 | DIP Diagnosis Ch.09 |
| UINT8 | RO | 0x03 (3dec) |
6081:01 | Wirebreak |
| BOOLEAN | RO | 0x00 (0dec) |
6081:03 | Power Supply Missing |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6090 DIP Input Ch.10
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6090:0 | DIP Input Ch.10 |
| UINT8 | RO | 0x01 (1dec) |
6090:01 | Input |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6091 DIP Diagnosis Ch.10
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6091:0 | DIP Diagnosis Ch.10 |
| UINT8 | RO | 0x03 (3dec) |
6091:01 | Wirebreak |
| BOOLEAN | RO | 0x00 (0dec) |
6091:03 | Power Supply Missing |
| BOOLEAN | RO | 0x00 (0dec) |
Index 60A0 DIP Input Ch.11
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60A0:0 | DIP Input Ch.11 |
| UINT8 | RO | 0x01 (1dec) |
60A0:01 | Input |
| BOOLEAN | RO | 0x00 (0dec) |
Index 60A1 DIP Diagnosis Ch.11
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60A1:0 | DIP Diagnosis Ch.11 |
| UINT8 | RO | 0x03 (3dec) |
60A1:01 | Wirebreak |
| BOOLEAN | RO | 0x00 (0dec) |
60A1:03 | Power Supply Missing |
| BOOLEAN | RO | 0x00 (0dec) |
Index 60B0 DIP Input Ch.12
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60B0:0 | DIP Input Ch.12 |
| UINT8 | RO | 0x01 (1dec) |
60B0:01 | Input |
| BOOLEAN | RO | 0x00 (0dec) |
Index 60B1 DIP Diagnosis Ch.12
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60B1:0 | DIP Diagnosis Ch.12 |
| UINT8 | RO | 0x03 (3dec) |
60B1:01 | Wirebreak |
| BOOLEAN | RO | 0x00 (0dec) |
60B1:03 | Power Supply Missing |
| BOOLEAN | RO | 0x00 (0dec) |
Index 60C0 DIP Input Ch.13
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60C0:0 | DIP Input Ch.13 |
| UINT8 | RO | 0x01 (1dec) |
60C0:01 | Input |
| BOOLEAN | RO | 0x00 (0dec) |
Index 60C1 DIP Diagnosis Ch.13
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60C1:0 | DIP Diagnosis Ch.13 |
| UINT8 | RO | 0x03 (3dec) |
60C1:01 | Wirebreak |
| BOOLEAN | RO | 0x00 (0dec) |
60C1:03 | Power Supply Missing |
| BOOLEAN | RO | 0x00 (0dec) |
Index 60D0 DIP Input Ch.14
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60D0:0 | DIP Input Ch.14 |
| UINT8 | RO | 0x01 (1dec) |
60D0:01 | Input |
| BOOLEAN | RO | 0x00 (0dec) |
Index 60D1 DIP Diagnosis Ch.14
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60D1:0 | DIP Diagnosis Ch.14 |
| UINT8 | RO | 0x03 (3dec) |
60D1:01 | Wirebreak |
| BOOLEAN | RO | 0x00 (0dec) |
60D1:03 | Power Supply Missing |
| BOOLEAN | RO | 0x00 (0dec) |
Index 60E0 DIP Input Ch.15
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60E0:0 | DIP Input Ch.15 |
| UINT8 | RO | 0x01 (1dec) |
60E0:01 | Input |
| BOOLEAN | RO | 0x00 (0dec) |
Index 60E1 DIP Diagnosis Ch.15
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60E1:0 | DIP Diagnosis Ch.15 |
| UINT8 | RO | 0x03 (3dec) |
60E1:01 | Wirebreak |
| BOOLEAN | RO | 0x00 (0dec) |
60E1:03 | Power Supply Missing |
| BOOLEAN | RO | 0x00 (0dec) |
Index 60F0 DIP Input Ch.16
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60F0:0 | DIP Input Ch.16 |
| UINT8 | RO | 0x01 (1dec) |
60F0:01 | Input |
| BOOLEAN | RO | 0x00 (0dec) |
Index 60F1 DIP Diagnosis Ch.16
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60F1:0 | DIP Diagnosis Ch.16 |
| UINT8 | RO | 0x03 (3dec) |
60F1:01 | Wirebreak |
| BOOLEAN | RO | 0x00 (0dec) |
60F1:03 | Power Supply Missing |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6100 DOS Diagnosis Ch.01
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6100:0 | DOS Diagnosis Ch.01 |
| UINT8 | RO | 0x04 (4dec) |
6100:01 | Overcurrent |
| BOOLEAN | RO | 0x00 (0dec) |
6100:02 | Overload |
| BOOLEAN | RO | 0x00 (0dec) |
6100:03 | Open Load |
| BOOLEAN | RO | 0x00 (0dec) |
6100:04 | Short to 24V |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6110 DOS Diagnosis Ch.02
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6110:0 | DOS Diagnosis Ch.02 |
| UINT8 | RO | 0x04 (4dec) |
6110:01 | Overcurrent |
| BOOLEAN | RO | 0x00 (0dec) |
6110:02 | Overload |
| BOOLEAN | RO | 0x00 (0dec) |
6110:03 | Open Load |
| BOOLEAN | RO | 0x00 (0dec) |
6110:04 | Short to 24V |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6120 DOS Diagnosis Ch.03
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6120:0 | DOS Diagnosis Ch.03 |
| UINT8 | RO | 0x04 (4dec) |
6120:01 | Overcurrent |
| BOOLEAN | RO | 0x00 (0dec) |
6120:02 | Overload |
| BOOLEAN | RO | 0x00 (0dec) |
6120:03 | Open Load |
| BOOLEAN | RO | 0x00 (0dec) |
6120:04 | Short to 24V |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6130 DOS Diagnosis Ch.04
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6130:0 | DOS Diagnosis Ch.04 |
| UINT8 | RO | 0x04 (4dec) |
6130:01 | Overcurrent |
| BOOLEAN | RO | 0x00 (0dec) |
6130:02 | Overload |
| BOOLEAN | RO | 0x00 (0dec) |
6130:03 | Open Load |
| BOOLEAN | RO | 0x00 (0dec) |
6130:04 | Short to 24V |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6140 DOS Diagnosis Ch.05
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6140:0 | DOS Diagnosis Ch.05 |
| UINT8 | RO | 0x04 (4dec) |
6140:01 | Overcurrent |
| BOOLEAN | RO | 0x00 (0dec) |
6140:02 | Overload |
| BOOLEAN | RO | 0x00 (0dec) |
6140:03 | Open Load |
| BOOLEAN | RO | 0x00 (0dec) |
6140:04 | Short to 24V |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6150 DOS Diagnosis Ch.06
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6150:0 | DOS Diagnosis Ch.06 |
| UINT8 | RO | 0x04 (4dec) |
6150:01 | Overcurrent |
| BOOLEAN | RO | 0x00 (0dec) |
6150:02 | Overload |
| BOOLEAN | RO | 0x00 (0dec) |
6150:03 | Open Load |
| BOOLEAN | RO | 0x00 (0dec) |
6150:04 | Short to 24V |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6160 DOS Diagnosis Ch.07
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6160:0 | DOS Diagnosis Ch.07 |
| UINT8 | RO | 0x04 (4dec) |
6160:01 | Overcurrent |
| BOOLEAN | RO | 0x00 (0dec) |
6160:02 | Overload |
| BOOLEAN | RO | 0x00 (0dec) |
6160:03 | Open Load |
| BOOLEAN | RO | 0x00 (0dec) |
6160:04 | Short to 24V |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6170 DOS Diagnosis Ch.08
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6170:0 | DOS Diagnosis Ch.08 |
| UINT8 | RO | 0x04 (4dec) |
6170:01 | Overcurrent |
| BOOLEAN | RO | 0x00 (0dec) |
6170:02 | Overload |
| BOOLEAN | RO | 0x00 (0dec) |
6170:03 | Open Load |
| BOOLEAN | RO | 0x00 (0dec) |
6170:04 | Short to 24V |
| BOOLEAN | RO | 0x00 (0dec) |
Index 7100 DOS Output Ch.01
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7100:0 | DOS Output Ch.01 |
| UINT8 | RO | 0x01 (1dec) |
7100:01 | Output |
| BOOLEAN | RO | 0x00 (0dec) |
Index 7110 DOS Output Ch.02
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7110:0 | DOS Output Ch.02 |
| UINT8 | RO | 0x01 (1dec) |
7110:01 | Output |
| BOOLEAN | RO | 0x00 (0dec) |
Index 7120 DOS Output Ch.03
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7120:0 | DOS Output Ch.03 |
| UINT8 | RO | 0x01 (1dec) |
7120:01 | Output |
| BOOLEAN | RO | 0x00 (0dec) |
Index 7130 DOS Output Ch.04
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7130:0 | DOS Output Ch.04 |
| UINT8 | RO | 0x01 (1dec) |
7130:01 | Output |
| BOOLEAN | RO | 0x00 (0dec) |
Index 7140 DOS Output Ch.05
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7140:0 | DOS Output Ch.05 |
| UINT8 | RO | 0x01 (1dec) |
7140:01 | Output |
| BOOLEAN | RO | 0x00 (0dec) |
Index 7150 DOS Output Ch.06
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7150:0 | DOS Output Ch.06 |
| UINT8 | RO | 0x01 (1dec) |
7150:01 | Output |
| BOOLEAN | RO | 0x00 (0dec) |
Index 7160 DOS Output Ch.07
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7160:0 | DOS Output Ch.07 |
| UINT8 | RO | 0x01 (1dec) |
7160:01 | Output |
| BOOLEAN | RO | 0x00 (0dec) |
Index 7170 DOS Output Ch.08
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7170:0 | DOS Output Ch.08 |
| UINT8 | RO | 0x01 (1dec) |
7170:01 | Output |
| BOOLEAN | RO | 0x00 (0dec) |
Index F000 Modular Device Profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular Device Profile | General information for the Modular Device Profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0018 (24dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word |
| UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module Profile List
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module Profile List |
| UINT8 | RO | 0x18 (24dec) |
F010:01 | SubIndex 001 |
| UINT32 | RO | 0x00000065 (101dec) |
F010:02 | SubIndex 002 |
| UINT32 | RO | 0x00000065 (101dec) |
F010:03 | SubIndex 003 |
| UINT32 | RO | 0x00000065 (101dec) |
F010:04 | SubIndex 004 |
| UINT32 | RO | 0x00000065 (101dec) |
F010:05 | SubIndex 005 |
| UINT32 | RO | 0x00000065 (101dec) |
F010:06 | SubIndex 006 |
| UINT32 | RO | 0x00000065 (101dec) |
F010:07 | SubIndex 007 |
| UINT32 | RO | 0x00000065 (101dec) |
F010:08 | SubIndex 008 |
| UINT32 | RO | 0x00000065 (101dec) |
F010:09 | SubIndex 009 |
| UINT32 | RO | 0x00000065 (101dec) |
F010:0A | SubIndex 010 |
| UINT32 | RO | 0x00000065 (101dec) |
F010:0B | SubIndex 011 |
| UINT32 | RO | 0x00000065 (101dec) |
F010:0C | SubIndex 012 |
| UINT32 | RO | 0x00000065 (101dec) |
F010:0D | SubIndex 013 |
| UINT32 | RO | 0x00000065 (101dec) |
F010:0E | SubIndex 014 |
| UINT32 | RO | 0x00000065 (101dec) |
F010:0F | SubIndex 015 |
| UINT32 | RO | 0x00000065 (101dec) |
F010:10 | SubIndex 016 |
| UINT32 | RO | 0x00000065 (101dec) |
F010:11 | SubIndex 017 |
| UINT32 | RO | 0x000000C9 (201dec) |
F010:12 | SubIndex 018 |
| UINT32 | RO | 0x000000C9 (201dec) |
F010:13 | SubIndex 019 |
| UINT32 | RO | 0x000000C9 (201dec) |
F010:14 | SubIndex 020 |
| UINT32 | RO | 0x000000C9 (201dec) |
F010:15 | SubIndex 021 |
| UINT32 | RO | 0x000000C9 (201dec) |
F010:16 | SubIndex 022 |
| UINT32 | RO | 0x000000C9 (201dec) |
F010:17 | SubIndex 023 |
| UINT32 | RO | 0x000000C9 (201dec) |
F010:18 | SubIndex 024 |
| UINT32 | RO | 0x000000C9 (201dec) |
Index F600 DEV Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F600:0 | DEV Inputs |
| UINT8 | RO | 0x0F (15dec) |
F600:01 | Undervoltage Us |
| BOOLEAN | RO | 0x00 (0dec) |
F600:03 | Overtemperature |
| BOOLEAN | RO | 0x00 (0dec) |
F600:0D | Diag |
| BOOLEAN | RO | 0x00 (0dec) |
F600:0E | TxPDO State |
| BOOLEAN | RO | 0x00 (0dec) |
F600:0F | Input cycle counter |
| BIT2 | RO | 0x00 (0dec) |
Index FB00 DEV Command
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FB00:0 | DEV Command |
| UINT8 | RO | 0x03 (3dec) |
FB00:01 | Request |
| OCTET-STRING[2] | RW | {0} |
FB00:02 | Status |
| UINT8 | RO | 0x00 (0dec) |
FB00:03 | Response |
| OCTET-STRING[8] | RO | {0} |