Configuration objects
Index 8100 DIP Settings Ch.17
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8100:0 | DIP Settings Ch.17 |
| UINT8 | RO | 0x03 (3dec) |
8100:03 | Enable Antivalent Input Diagnostic | Enable antivalent diagnostic on the inputs | BOOLEAN | RW | 0x00 (0dec) |
Index 8110 DIP Settings Ch.18
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8110:0 | DIP Settings Ch.18 |
| UINT8 | RO | 0x03 (3dec) |
8110:03 | Enable Antivalent Input Diagnostic | Enable antivalent diagnostic on the inputs | BOOLEAN | RW | 0x00 (0dec) |
Index 8120 DIP Settings Ch.19
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8120:0 | DIP Settings Ch.19 |
| UINT8 | RO | 0x03 (3dec) |
8120:03 | Enable Antivalent Input Diagnostic | Enable antivalent diagnostic on the inputs | BOOLEAN | RW | 0x00 (0dec) |
Index 8130 DIP Settings Ch.20
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8130:0 | DIP Settings Ch.20 |
| UINT8 | RO | 0x03 (3dec) |
8130:03 | Enable Antivalent Input Diagnostic | Enable antivalent diagnostic on the inputs | BOOLEAN | RW | 0x00 (0dec) |
Index 8140 DIP Settings Ch.21
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8140:0 | DIP Settings Ch.21 |
| UINT8 | RO | 0x03 (3dec) |
8140:03 | Enable Antivalent Input Diagnostic | Enable antivalent diagnostic on the inputs | BOOLEAN | RW | 0x00 (0dec) |
Index 8150 DIP Settings Ch.22
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8150:0 | DIP Settings Ch.22 |
| UINT8 | RO | 0x03 (3dec) |
8150:03 | Enable Antivalent Input Diagnostic | Enable antivalent diagnostic on the inputs | BOOLEAN | RW | 0x00 (0dec) |
Index 8160 DIP Settings Ch.23
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8160:0 | DIP Settings Ch.23 |
| UINT8 | RO | 0x03 (3dec) |
8160:03 | Enable Antivalent Input Diagnostic | Enable antivalent diagnostic on the inputs | BOOLEAN | RW | 0x00 (0dec) |
Index 8170 DIP Settings Ch.24
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8170:0 | DIP Settings Ch.24 |
| UINT8 | RO | 0x03 (3dec) |
8170:03 | Enable Antivalent Input Diagnostic | Enable antivalent diagnostic on the inputs | BOOLEAN | RW | 0x00 (0dec) |