Profile-specific objects
Index 6000 DIP Input Ch.01
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6000:0 | DIP Input Ch.01 |
| UINT8 | RO | 0x01 (1dec) |
6000:01 | Input | Input value | BOOLEAN | RO | 0x00 (0dec) |
Index 6010 DIP Input Ch.02
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6010:0 | DIP Input Ch.02 |
| UINT8 | RO | 0x01 (1dec) |
6010:01 | Input | Input value | BOOLEAN | RO | 0x00 (0dec) |
Index 6020 DIP Input Ch.03
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6020:0 | DIP Input Ch.03 |
| UINT8 | RO | 0x01 (1dec) |
6020:01 | Input | Input value | BOOLEAN | RO | 0x00 (0dec) |
Index 6030 DIP Input Ch.04
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6030:0 | DIP Input Ch.04 |
| UINT8 | RO | 0x01 (1dec) |
6030:01 | Input | Input value | BOOLEAN | RO | 0x00 (0dec) |
Index 6040 DIP Input Ch.05
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6040:0 | DIP Input Ch.05 |
| UINT8 | RO | 0x01 (1dec) |
6040:01 | Input | Input value | BOOLEAN | RO | 0x00 (0dec) |
Index 6050 DIP Input Ch.06
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6050:0 | DIP Input Ch.06 |
| UINT8 | RO | 0x01 (1dec) |
6050:01 | Input | Input value | BOOLEAN | RO | 0x00 (0dec) |
Index 6060 DIP Input Ch.07
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6060:0 | DIP Input Ch.07 |
| UINT8 | RO | 0x01 (1dec) |
6060:01 | Input | Input value | BOOLEAN | RO | 0x00 (0dec) |
Index 6070 DIP Input Ch.08
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6070:0 | DIP Input Ch.08 |
| UINT8 | RO | 0x01 (1dec) |
6070:01 | Input | Input value | BOOLEAN | RO | 0x00 (0dec) |
Index 6080 DIP Input Ch.09
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6080:0 | DIP Input Ch.09 |
| UINT8 | RO | 0x01 (1dec) |
6080:01 | Input | Input value | BOOLEAN | RO | 0x00 (0dec) |
Index 6090 DIP Input Ch.10
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6090:0 | DIP Input Ch.10 |
| UINT8 | RO | 0x01 (1dec) |
6090:01 | Input | Input value | BOOLEAN | RO | 0x00 (0dec) |
Index 60A0 DIP Input Ch.11
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60A0:0 | DIP Input Ch.11 |
| UINT8 | RO | 0x01 (1dec) |
60A0:01 | Input | Input value | BOOLEAN | RO | 0x00 (0dec) |
Index 60B0 DIP Input Ch.12
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60B0:0 | DIP Input Ch.12 |
| UINT8 | RO | 0x01 (1dec) |
60B0:01 | Input | Input value | BOOLEAN | RO | 0x00 (0dec) |
Index 60C0 DIP Input Ch.13
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60C0:0 | DIP Input Ch.13 |
| UINT8 | RO | 0x01 (1dec) |
60C0:01 | Input | Input value | BOOLEAN | RO | 0x00 (0dec) |
Index 60D0 DIP Input Ch.14
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60D0:0 | DIP Input Ch.14 |
| UINT8 | RO | 0x01 (1dec) |
60D0:01 | Input | Input value | BOOLEAN | RO | 0x00 (0dec) |
Index 60E0 DIP Input Ch.15
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60E0:0 | DIP Input Ch.15 |
| UINT8 | RO | 0x01 (1dec) |
60E0:01 | Input | Input value | BOOLEAN | RO | 0x00 (0dec) |
Index 60F0 DIP Input Ch.16
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60F0:0 | DIP Input Ch.16 |
| UINT8 | RO | 0x01 (1dec) |
60F0:01 | Input | Input value | BOOLEAN | RO | 0x00 (0dec) |
Index 6101 DIP Diagnosis Ch.17
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6101:0 | DIP Diagnosis Ch.17 |
| UINT8 | RO | 0x02 (2dec) |
6101:02 | Input Error | Input validation fails. E.g. antivalent inputs are reading implausible values. Check sensor and wiring. | BOOLEAN | RO | 0x00 (0dec) |
Index 6111 DIP Diagnosis Ch.18
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6111:0 | DIP Diagnosis Ch.18 |
| UINT8 | RO | 0x02 (2dec) |
6111:02 | Input Error | Input validation fails. E.g. antivalent inputs are reading implausible values. Check sensor and wiring. | BOOLEAN | RO | 0x00 (0dec) |
Index 6121 DIP Diagnosis Ch.19
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6121:0 | DIP Diagnosis Ch.19 |
| UINT8 | RO | 0x02 (2dec) |
6121:02 | Input Error | Input validation fails. E.g. antivalent inputs are reading implausible values. Check sensor and wiring. | BOOLEAN | RO | 0x00 (0dec) |
Index 6131 DIP Diagnosis Ch.20
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6131:0 | DIP Diagnosis Ch.20 |
| UINT8 | RO | 0x02 (2dec) |
6131:02 | Input Error | Input validation fails. E.g. antivalent inputs are reading implausible values. Check sensor and wiring. | BOOLEAN | RO | 0x00 (0dec) |
Index 6141 DIP Diagnosis Ch.21
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6141:0 | DIP Diagnosis Ch.21 |
| UINT8 | RO | 0x02 (2dec) |
6141:02 | Input Error | Input validation fails. E.g. antivalent inputs are reading implausible values. Check sensor and wiring. | BOOLEAN | RO | 0x00 (0dec) |
Index 6151 DIP Diagnosis Ch.22
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6151:0 | DIP Diagnosis Ch.22 |
| UINT8 | RO | 0x02 (2dec) |
6151:02 | Input Error | Input validation fails. E.g. antivalent inputs are reading implausible values. Check sensor and wiring. | BOOLEAN | RO | 0x00 (0dec) |
Index 6161 DIP Diagnosis Ch.23
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6161:0 | DIP Diagnosis Ch.23 |
| UINT8 | RO | 0x02 (2dec) |
6161:02 | Input Error | Input validation fails. E.g. antivalent inputs are reading implausible values. Check sensor and wiring. | BOOLEAN | RO | 0x00 (0dec) |
Index 6171 DIP Diagnosis Ch.24
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6171:0 | DIP Diagnosis Ch.24 |
| UINT8 | RO | 0x02 (2dec) |
6171:02 | Input Error | Input validation fails. E.g. antivalent inputs are reading implausible values. Check sensor and wiring. | BOOLEAN | RO | 0x00 (0dec) |
Index F000 Modular Device Profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular Device Profile |
| UINT8 | RO | 0x02 (2dec) |
F000:01 | Index distance |
| UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules |
| UINT16 | RO | 0x0018 (24dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word |
| UINT32 | RW | 0x00000000 (0dec) |
Index FB00 DEV Command
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FB00:0 | DEV Command |
| UINT8 | RO | 0x03 (3dec) |
FB00:01 | Request |
| OCTET-STRING[2] | RW | {0} |
FB00:02 | Status |
| UINT8 | RO | 0x00 (0dec) |
FB00:03 | Response |
| OCTET-STRING[8] | RO | {0} |