Introduction - EP1809-0022, EP1819-0022

Introduction - EP1809-0022, EP1819-0022 1:

16 digital inputs 24 VDC

The EP1809-0022 and EP1819-0022 modules with digital inputs acquire the binary control signals from the process level and transmit them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are connected via M12 connectors. These versions are distinguished by input filters of different speeds.

The sensors are supplied from the box supply voltage US. The auxiliary voltage UP is not used in the input module, but may be connected in order to be relayed downstream.

Quick links

Technical data
Process image
Dimensions
Functional earth
Signal interface EP1809-0022
Signal interface EP1819-0022