Technical data - EP1839-0042
All values are typical values over the entire temperature range, unless stated otherwise.
EtherCAT | |
---|---|
Connection | 2 x M12 socket, 4-pin, D-coded, shielded |
Electrical isolation | 500 V |
Distributed Clocks | yes |
Supply voltages | |
---|---|
Connection input | 7/8" plug, 5-pin, 16-UN thread |
Downstream connection | 7/8" socket, 5-pin, 16-UN thread |
US nominal voltage | 24 VDC (-15 % / +20 %) |
US sum current: IS,sum | max. 16 A at 40 °C |
Current consumption from US | 130 mA + sensor supply US1 … US8 |
UP nominal voltage | 24 VDC (-15 % / +20 %) |
UP sum current: IP,sum | max. 16 A at 40 °C |
Current consumption from UP | None. UP is only forwarded. |
Electrical isolation GNDS / GNDP | yes |
Diagnosis | US undervoltage detection |
Digital inputs | |
---|---|
Number | 16 |
Connection | 8 x M12 socket, 5-pin, A-coded |
Cable length | max. 30 m |
Characteristics | Type 3 according to EN 61131-2, compatible with type 1 |
Input filter | Adjustable: 0 … 3 ms |
Signal voltage "0" | -3 … +5 V |
Signal voltage "1" | +11 … +30 V |
Input current | 3 mA
|
Sensor power supply US1 … US8 | 24 VDC from US. Max. 0.5 A per M12 socket, individually short-circuit proof. |
Diagnosis |
|
Housing data | |
---|---|
Dimensions W x H x D |
60 mm x 150 mm x 26,5 mm (without connectors) |
Weight |
approx. 440 g |
Installation position | variable |
Material |
PA6 (polyamide) |
Environmental conditions | |
---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 conforms to EN 60529 |
Approvals / markings | |
---|---|
Approvals / markings *) | CE, UL under preparation |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |