Technical data - EP1839-0022, EP1839-0042
All values are typical values over the entire temperature range, unless stated otherwise.
EtherCAT | EP1839-0022 | EP1839-0042 |
|---|---|---|
Connection | 2 x M8 socket, 4-pin, A-coded, shielded | 2 x M12 socket, 4-pin, D-coded, shielded |
Electrical isolation | 500 V | |
Distributed Clocks | yes | Firmware 02 and higher: yes Firmware 01: no |
Supply voltages | EP1839-0022 | EP1839-0042 |
|---|---|---|
Connection input | M8 connector, 4-pin, A-coded | 7/8" connector, 5-pin, 16-UN thread |
Downstream connection | M8 socket, 4-pin, A-coded | 7/8" socket, 5-pin, 16-UN thread |
US nominal voltage | 24 VDC (-15 % / +20 %) | 24 VDC (-15 % / +20 %) |
US sum current: IS,sum | max. 4 A | max. 16 A at 40 °C |
Current consumption from US | 130 mA + sensor power supply US1 … US8 | |
UP nominal voltage | 24 VDC (-15 % / +20 %) | 24 VDC (-15 % / +20 %) |
UP sum current: IP,sum | max. 4 A | max. 16 A at 40 °C |
Current consumption from UP | None. UP is only forwarded. | None. UP is only forwarded. |
Diagnosis | US undervoltage detection. | US undervoltage detection. |
Digital inputs | |
|---|---|
Number | 16 |
Connection | 8 x M12 socket, 5-pin, A-coded |
Cable length | max. 30 m |
Characteristics | Type 3 according to EN 61131-2, compatible with type 1 |
Input filter | Adjustable.
|
Signal voltage "0" | -3 … +5 V |
Signal voltage "1" | +11 … +30 V |
Input current | 3 mA
|
Sensor power supply US1 … US8 | 24 VDC from US. Max. 0.5 A per M12 socket, individually short-circuit proof. |
Diagnosis |
|
Housing data | EP1839-0022 | EP1839-0042 |
|---|---|---|
Dimensions W x H x D | 60 mm x 126 mm x 26.5 mm (without connectors) | 60 mm x 150 mm x 26.5 mm (without connectors) |
Weight | approx. 250 g | approx. 440 g |
Installation position | variable | |
Material | PA6 (polyamide) | |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals | EP1839-0022 | EP1839-0042 |
|---|---|---|
Approvals | CE, cURus | CE, cURus in preparation |
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
|---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |