Overview
Name | Function | Connector | Tightening |
---|---|---|---|
X40 | EtherCAT input, Port A | M8 socket | 0.4 Nm 1) |
X41 | EtherCAT downstream connection, Port C | M8 socket | 0.4 Nm 1) |
X50 | EtherCAT P output, port D | M8 socket, p-coded | 0.4 Nm 1) |
X51 | EtherCAT P output, port B | M8 socket, p-coded | 0.4 Nm 1) |
X60 | M8 plug connector | 0.4 Nm 1) | |
X61 | M8 socket | 0.4 Nm 1) |
1) Mount plugs on these connectors using a torque wrench, e.g. ZB8801 from Beckhoff.
Protective caps
- Seal unused connectors with protective caps.
- Ensure the correct seating of pre-assembled protective caps.
Protective caps are pre-assembled at the factory to protect connectors during transport. They may not be tight enough to ensure IP67 protection.