Introduction

Introduction 1:

2-port EtherCAT P junction

The 2-port EtherCAT P junction enables configuration of EtherCAT P topologies from an EtherCAT system. A modular EtherCAT P star can be realised by using several EP1312-0001 in series. Individual devices or complete EtherCAT P strands can be connected at the junction ports. EtherCAT P branches are connected via screw type, shielded EtherCAT-P-coded M8 sockets. The state of the EtherCAT P line is indicated by the Link/Activity LEDs. The Run LED indicates the status of the EP1312-0001.

Quick links

Technical data
Connections
Commissioning
Restart after short-circuit shutdown