EP1258-0002
Notice | |
Measuring errors due to EMC The digital inputs are optimized for fast signal transmission and are therefore susceptible to electromagnetic interference. Under the influence of electromagnetic interference, incorrect signal levels or edges can be detected.
|
Notice | |
Risk of confusion The connections for channels 1 to 8 are labeled on the housing with the numbers 0 to 7. Connection 0 is channel 1, connection 1 is channel 2, etc. |
Pin | Function | Core color 1) |
|---|---|---|
1 | US | brown |
2 | Input B | white |
3 | GND | blue |
4 | Input A | black |
5 | - | gray |
1) The core colors apply to M12 cables from Beckhoff: ZK2000-5xxx, ZK2000-6xxx, ZK2000-7xxx
Connection examples
Status LEDs
Each M12 socket has two green LEDs. An LED lights up when a high level is detected at the respective input.