EP1258-0001
Notice | |
Measuring errors due to EMC The digital inputs are optimized for fast signal transmission and are therefore susceptible to electromagnetic interference. Under the influence of electromagnetic interference, incorrect signal levels or edges can be detected.
|
Notice | |
Risk of confusion The connections for channels 1 to 8 are labeled on the housing with the numbers 0 to 7. Connection 0 is channel 1, connection 1 is channel 2, etc. |
Pin assignment
Pin | Function | Core color 1) |
|---|---|---|
1 | US | brown |
3 | GND | blue |
4 | Input | black |
1) The core colors apply to sensor cables from Beckhoff. See chapter Accessories.
Connection examples
Status LEDs
There is a green LED next to each M8 socket. The LED lights up when a high level is detected at the digital input.