Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
EtherCAT | EP1258-0001 | EP1258-0002 | EP1258-0502 |
---|---|---|---|
Connection | 2 x M8 socket, 4-pin, A-coded, shielded | ||
Electrical isolation | 500 V | ||
Distributed Clocks | yes | ||
Minimum cycle time | n/a | See chapter EP1258-0502 Macrocycle time. |
Supply voltages | EP1258-0001 | EP1258-0002 | EP1258-0502 |
---|---|---|---|
Connection | Input: M8 connector, 4-pin, A-coded Downstream connection: M8 socket, 4-pin, A-coded | ||
US nominal voltage | 24 VDC (-15 % / +20 %) | ||
US sum current: IS,sum | max. 4 A | ||
Current consumption from US | 120 mA + sensor power supply | 100 mA + sensor power supply | |
UP nominal voltage | 24 VDC (-15 % / +20 %) | ||
UP sum current: IP,sum | max. 4 A | ||
Current consumption from UP | 5 mA (LED "Up") | ||
Electrical isolation GNDS / GNDP | no | yes |
Digital inputs | EP1258-0001 | EP1258-0002 | EP1258-0502 |
---|---|---|---|
Number | 2 x digital input with timestamp 6 x digital input without timestamp | 8 x digital input with multi-timestamp | |
Connection | 8 x M8 socket, 3-pin, | 4 x M12 socket, 5-pin, | 4 x M12 socket, 5-pin, |
Cable length | max. 30 m | ||
Nominal input voltage | 24 VDC (-15 %/+20 %) | ||
Input filter | 10 µs No filter at the inputs with timestamp. | < 1 µs typ. | |
Signal voltage "0" | -3 … +5 V (similar to EN 61131-2, type 3) | ||
Signal voltage "1" | +11 … +30 V (similar to EN 61131-2, type 3) | ||
Input current | typically 3 mA (similar to EN 61131-2, type 3) | ||
Sensor power supply | 24 VDC from US max. 0.5 A, short-circuit proof in total | ||
Microcycle time (Internal sampling rate/execution) | n/a | < 10...40 µs, corresponds to 100...25 k detectable edges/s, see chapter EP1258-0502 Microcycle time. | |
Accuracy of Distributed Clocks | << 1 µs |
Housing data | |
---|---|
Dimensions W x H x D | 30 mm x 126 mm x 26.5 mm (without connectors) |
Weight | approx. 165 g |
Installation position | variable |
Material |
PA6 (polyamide) |
Environmental conditions | |
---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP65, IP66, IP67 (according to EN 60529) |
Approvals/markings | EP1258-0001 | EP1258-0002 | EP1258-0502 |
---|---|---|---|
Approvals/markings *) |
|
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |