EP1122-0001

EP1122-0001 1:

2-port EtherCAT junction

The 2-port EtherCAT junction enables configuration of EtherCAT star topologies. A modular EtherCAT junction can be realized by using several EP1122-0001 units in one station.

Individual devices or complete EtherCAT segments can be connected at the junction ports. The EtherCAT junctions are connected via M8 sockets with direct display of link and activity status. The Run LED indicates the status of the EP1122-0001. Through TwinCAT and other suitable EtherCAT masters the EP1122-0001 also supports coupling and uncoupling of EtherCAT segments during operation (Hot Connect).

Quick links

Technical data
Connections