Directory

Index (hex)

Name

1000

Device type

1008

Device name

1009

Hardware version

100A

Software version

1018

Identity

1A00

ID TxPDO-Map Inputs

1C00

Sync manager type

1C12

RxPDO assign

1C13

TxPDO assign

1C33

SM input parameter

F000

Modular device profile

F008

Code word

F600

DIG Inputs Ch.1