Standard objects (0x1000-0x1FFF)

The standard objects have the same meaning for all EtherCAT slaves.

Index 1000 Device type

Index (hex)

Name

Meaning

Data type

Flags

Default

1000:0

Device type

Device type of the EtherCAT slave: The Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile.

UINT32

RO

0x00001389 (5001dec)

Index 1008 Device name

Index (hex)

Name

Meaning

Data type

Flags

Default

1008:0

Device name

Device name of the EtherCAT slave

STRING

RO

EM7004

Index 1009 Hardware version

Index (hex)

Name

Meaning

Data type

Flags

Default

1009:0

Hardware version

Hardware version of the EtherCAT slave

STRING

RO

02

Index 100A Software version

Index (hex)

Name

Meaning

Data type

Flags

Default

100A:0

Software version

Firmware version of the EtherCAT slave

STRING

RO

01

Index 1011 Restore default parameters

Index (hex)

Name

Meaning

Data type

Flags

Default

1011:0

Restore default parameters

Restore default parameters

UINT8

RO

0x01 (1dec)

1011:01

SubIndex 001

If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state.

UINT32

RW

0x00000000 (0dec)

Index 1018 Identity

Index (hex)

Name

Meaning

Data type

Flags

Default

1018:0

Identity

Information for identifying the slave

UINT8

RO

0x04 (4dec)

1018:01

Vendor ID

Vendor ID of the EtherCAT slave

UINT32

RO

0x00000002 (2dec)

1018:02

Product code

Product code of the EtherCAT slave

UINT32

RO

0x1B5C3452 (459027538dec)

1018:03

Revision

Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description

UINT32

RO

0x00100000 (1048576dec)

1018:04

Serial number

Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0

UINT32

RO

0x00000000 (0dec)

Index 10F0 Backup parameter handling

Index (hex)

Name

Meaning

Data type

Flags

Default

10F0:0

Backup parameter handling

Information for standardized loading and saving of backup entries

UINT8

RO

0x01 (1dec)

10F0:01

Checksum

Checksum across all backup entries of the EtherCAT slave

UINT32

RO

0x00000000 (0dec)

Index 1601 DO RxPDO-Map

Index (hex)

Name

Meaning

Data type

Flags

Default

1601:0

DO RxPDO-Map

PDO Mapping RxPDO 2

UINT8

RO

0x10 (16dec)

1601:01

SubIndex 001

1. PDO Mapping entry (object 0x7010 (DO Outputs), entry 0x01 (Output 0))

UINT32

RO

0x7010:01, 1

1601:02

SubIndex 002

2. PDO Mapping entry (object 0x7010 (DO Outputs), entry 0x02 (Output 1))

UINT32

RO

0x7010:02, 1

1601:03

SubIndex 003

3. PDO Mapping entry (object 0x7010 (DO Outputs), entry 0x03 (Output 2))

UINT32

RO

0x7010:03, 1

1601:04

SubIndex 004

4. PDO Mapping entry (object 0x7010 (DO Outputs), entry 0x04 (Output 3))

UINT32

RO

0x7010:04, 1

1601:05

SubIndex 005

5. PDO Mapping entry (object 0x7010 (DO Outputs), entry 0x05 (Output 4))

UINT32

RO

0x7010:05, 1

1601:06

SubIndex 006

6. PDO Mapping entry (object 0x7010 (DO Outputs), entry 0x06 (Output 5))

UINT32

RO

0x7010:06, 1

1601:07

SubIndex 007

7. PDO Mapping entry (object 0x7010 (DO Outputs), entry 0x07 (Output 6))

UINT32

RO

0x7010:07, 1

1601:08

SubIndex 008

8. PDO Mapping entry (object 0x7010 (DO Outputs), entry 0x08 (Output 7))

UINT32

RO

0x7010:08, 1

1601:09

SubIndex 009

9. PDO Mapping entry (object 0x7010 (DO Outputs), entry 0x09 (Output 8))

UINT32

RO

0x7010:09, 1

1601:0A

SubIndex 010

10. PDO Mapping entry (object 0x7010 (DO Outputs), entry 0x0A (Output 9))

UINT32

RO

0x7010:0A, 1

1601:0B

SubIndex 011

11. PDO Mapping entry (object 0x7010 (DO Outputs), entry 0x0B (Output 10))

UINT32

RO

0x7010:0B, 1

1601:0C

SubIndex 012

12. PDO Mapping entry (object 0x7010 (DO Outputs), entry 0x0C (Output 11))

UINT32

RO

0x7010:0C, 1

1601:0D

SubIndex 013

13. PDO Mapping entry (object 0x7010 (DO Outputs), entry 0x0D (Output 12))

UINT32

RO

0x7010:0D, 1

1601:0E

SubIndex 014

14. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1601:0F

SubIndex 015

15. PDO Mapping entry (object 0x7010 (DO Outputs), entry 0x0F (Output 14))

UINT32

RO

0x7010:0F, 1

1601:10

SubIndex 016

16. PDO Mapping entry (object 0x7010 (DO Outputs), entry 0x10 (Output 15))

UINT32

RO

0x7010:10, 1

Index 1602 AO RxPDO-Map Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

1602:0

AO RxPDO-Map Ch.1

PDO Mapping RxPDO 3

UINT8

RO

0x01 (1dec)

1602:01

SubIndex 001

1. PDO Mapping entry (object 0x7020 (AO Outputs Ch.1), entry 0x11 (Analog output))

UINT32

RO

0x7020:11, 16

Index 1603 AO RxPDO-Map Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

1603:0

AO RxPDO-Map Ch.2

PDO Mapping RxPDO 4

UINT8

RO

0x01 (1dec)

1603:01

SubIndex 001

1. PDO Mapping entry (object 0x7030 (AO Outputs Ch.2), entry 0x11 (Analog output))

UINT32

RO

0x7030:11, 16

Index 1604 AO RxPDO-Map Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

1604:0

AO RxPDO-Map Ch.3

PDO Mapping RxPDO 5

UINT8

RO

0x01 (1dec)

1604:01

SubIndex 001

1. PDO Mapping entry (object 0x7040 (AO Outputs Ch.3), entry 0x11 (Analog output))

UINT32

RO

0x7040:11, 16

Index 1605 AO RxPDO-Map Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

1605:0

AO RxPDO-Map Ch.4

PDO Mapping RxPDO 6

UINT8

RO

0x01 (1dec)

1605:01

SubIndex 001

1. PDO Mapping entry (object 0x7050 (AO Outputs Ch.4), entry 0x11 (Analog output))

UINT32

RO

0x7050:11, 16

Index 1606 ENC RxPDO-Map Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

1606:0

ENC RxPDO-Map Ch.1

PDO Mapping RxPDO 7

UINT8

RO

0x06 (6dec)

1606:01

SubIndex 001

1. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1606:02

SubIndex 002

2. PDO Mapping entry (object 0x7060 (ENC Outputs Ch.1), entry 0x02 (Enable latch extern on positive edge))

UINT32

RO

0x7060:02, 1

1606:03

SubIndex 003

3. PDO Mapping entry (object 0x7060 (ENC Outputs Ch.1), entry 0x03 (Set counter))

UINT32

RO

0x7060:03, 1

1606:04

SubIndex 004

4. PDO Mapping entry (object 0x7060 (ENC Outputs Ch.1), entry 0x04 (Enable latch extern on negative edge))

UINT32

RO

0x7060:04, 1

1606:05

SubIndex 005

5. PDO Mapping entry (12 bits align)

UINT32

RO

0x0000:00, 12

1606:06

SubIndex 006

6. PDO Mapping entry (object 0x7060 (ENC Outputs Ch.1), entry 0x11 (Set counter value))

UINT32

RO

0x7060:11, 16

Index 1607 ENC RxPDO-Map Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

1607:0

ENC RxPDO-Map Ch.2

PDO Mapping RxPDO 8

UINT8

RO

0x06 (6dec)

1607:01

SubIndex 001

1. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1607:02

SubIndex 002

2. PDO Mapping entry (object 0x7070 (ENC Outputs Ch.2), entry 0x02 (Enable latch extern on positive edge))

UINT32

RO

0x7070:02, 1

1607:03

SubIndex 003

3. PDO Mapping entry (object 0x7070 (ENC Outputs Ch.2), entry 0x03 (Set counter))

UINT32

RO

0x7070:03, 1

1607:04

SubIndex 004

4. PDO Mapping entry (object 0x7070 (ENC Outputs Ch.2), entry 0x04 (Enable latch extern on negative edge))

UINT32

RO

0x7070:04, 1

1607:05

SubIndex 005

5. PDO Mapping entry (12 bits align)

UINT32

RO

0x0000:00, 12

1607:06

SubIndex 006

6. PDO Mapping entry (object 0x7070 (ENC Outputs Ch.2), entry 0x11 (Set counter value))

UINT32

RO

0x7070:11, 16

Index 1608 ENC RxPDO-Map Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

1608:0

ENC RxPDO-Map Ch.3

PDO Mapping RxPDO 9

UINT8

RO

0x06 (6dec)

1608:01

SubIndex 001

1. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1608:02

SubIndex 002

2. PDO Mapping entry (object 0x7080 (ENC Outputs Ch.3), entry 0x02 (Enable latch extern on positive edge))

UINT32

RO

0x7080:02, 1

1608:03

SubIndex 003

3. PDO Mapping entry (object 0x7080 (ENC Outputs Ch.3), entry 0x03 (Set counter))

UINT32

RO

0x7080:03, 1

1608:04

SubIndex 004

4. PDO Mapping entry (object 0x7080 (ENC Outputs Ch.3), entry 0x04 (Enable latch extern on negative edge))

UINT32

RO

0x7080:04, 1

1608:05

SubIndex 005

5. PDO Mapping entry (12 bits align)

UINT32

RO

0x0000:00, 12

1608:06

SubIndex 006

6. PDO Mapping entry (object 0x7080 (ENC Outputs Ch.3), entry 0x11 (Set counter value))

UINT32

RO

0x7080:11, 16

Index 1609 ENC RxPDO-Map Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

1609:0

ENC RxPDO-Map Ch.4

PDO Mapping RxPDO 10

UINT8

RO

0x06 (6dec)

1609:01

SubIndex 001

1. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1609:02

SubIndex 002

2. PDO Mapping entry (object 0x7090 (ENC Outputs Ch.4), entry 0x02 (Enable latch extern on positive edge))

UINT32

RO

0x7090:02, 1

1609:03

SubIndex 003

3. PDO Mapping entry (object 0x7090 (ENC Outputs Ch.4), entry 0x03 (Set counter))

UINT32

RO

0x7090:03, 1

1609:04

SubIndex 004

4. PDO Mapping entry (object 0x7090 (ENC Outputs Ch.4), entry 0x04 (Enable latch extern on negative edge))

UINT32

RO

0x7090:04, 1

1609:05

SubIndex 005

5. PDO Mapping entry (12 bits align)

UINT32

RO

0x0000:00, 12

1609:06

SubIndex 006

6. PDO Mapping entry (object 0x7090 (ENC Outputs Ch.4), entry 0x11 (Set counter value))

UINT32

RO

0x7090:11, 16

Index 160A PLS RxPDO-Map

Index (hex)

Name

Meaning

Data type

Flags

Default

160A:0

PLS RxPDO-Map

PDO Mapping RxPDO 11

UINT8

RO

0x02 (2dec)

160A:01

SubIndex 001

1. PDO Mapping entry (object 0x70A0 (PLS Outputs), entry 0x01 (Enable PLS))

UINT32

RO

0x70A0:01, 1

160A:02

SubIndex 002

2. PDO Mapping entry (15 bits align)

UINT32

RO

0x0000:00, 15

Index 1A00 DI TxPDO-Map

Index (hex)

Name

Meaning

Data type

Flags

Default

1A00:0

DI TxPDO-Map

PDO Mapping TxPDO 1

UINT8

RO

0x10 (16dec)

1A00:01

SubIndex 001

1. PDO Mapping entry (object 0x6000 (DI Inputs), entry 0x01 (Input 0))

UINT32

RO

0x6000:01, 1

1A00:02

SubIndex 002

2. PDO Mapping entry (object 0x6000 (DI Inputs), entry 0x02 (Input 1))

UINT32

RO

0x6000:02, 1

1A00:03

SubIndex 003

3. PDO Mapping entry (object 0x6000 (DI Inputs), entry 0x03 (Input 2))

UINT32

RO

0x6000:03, 1

1A00:04

SubIndex 004

4. PDO Mapping entry (object 0x6000 (DI Inputs), entry 0x04 (Input 3))

UINT32

RO

0x6000:04, 1

1A00:05

SubIndex 005

5. PDO Mapping entry (object 0x6000 (DI Inputs), entry 0x05 (Input 4))

UINT32

RO

0x6000:05, 1

1A00:06

SubIndex 006

6. PDO Mapping entry (object 0x6000 (DI Inputs), entry 0x06 (Input 5))

UINT32

RO

0x6000:06, 1

1A00:07

SubIndex 007

7. PDO Mapping entry (object 0x6000 (DI Inputs), entry 0x07 (Input 6))

UINT32

RO

0x6000:07, 1

1A00:08

SubIndex 008

8. PDO Mapping entry (object 0x6000 (DI Inputs), entry 0x08 (Input 7))

UINT32

RO

0x6000:08, 1

1A00:09

SubIndex 009

9. PDO Mapping entry (object 0x6000 (DI Inputs), entry 0x09 (Input 8))

UINT32

RO

0x6000:09, 1

1A00:0A

SubIndex 010

10. PDO Mapping entry (object 0x6000 (DI Inputs), entry 0x0A (Input 9))

UINT32

RO

0x6000:0A, 1

1A00:0B

SubIndex 011

11. PDO Mapping entry (object 0x6000 (DI Inputs), entry 0x0B (Input 10))

UINT32

RO

0x6000:0B, 1

1A00:0C

SubIndex 012

12. PDO Mapping entry (object 0x6000 (DI Inputs), entry 0x0C (Input 11))

UINT32

RO

0x6000:0C, 1

1A00:0D

SubIndex 013

13. PDO Mapping entry (object 0x6000 (DI Inputs), entry 0x0D (Input 12))

UINT32

RO

0x6000:0D, 1

1A00:0E

SubIndex 014

14. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A00:0F

SubIndex 015

15. PDO Mapping entry (object 0x6000 (DI Inputs), entry 0x0F (Input 14))

UINT32

RO

0x6000:0F, 1

1A00:10

SubIndex 016

16. PDO Mapping entry (object 0x6000 (DI Inputs), entry 0x10 (Input 15))

UINT32

RO

0x6000:10, 1

Index 1A06 ENC TxPDO-Map Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

1A06:0

ENC TxPDO-Map Ch.1

PDO Mapping TxPDO 7

UINT8

RO

0x0D (13dec)

1A06:01

SubIndex 001

1. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A06:02

SubIndex 002

2. PDO Mapping entry (object 0x6060 (ENC Inputs Ch.1), entry 0x02 (Latch extern valid))

UINT32

RO

0x6060:02, 1

1A06:03

SubIndex 003

3. PDO Mapping entry (object 0x6060 (ENC Inputs Ch.1), entry 0x03 (Set counter done))

UINT32

RO

0x6060:03, 1

1A06:04

SubIndex 004

4. PDO Mapping entry (5 bits align)

UINT32

RO

0x0000:00, 5

1A06:05

SubIndex 005

5. PDO Mapping entry (object 0x6060 (ENC Inputs Ch.1), entry 0x09 (Status of input A))

UINT32

RO

0x6060:09, 1

1A06:06

SubIndex 006

6. PDO Mapping entry (object 0x6060 (ENC Inputs Ch.1), entry 0x0A (Status of input B))

UINT32

RO

0x6060:0A, 1

1A06:07

SubIndex 007

7. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A06:08

SubIndex 008

8. PDO Mapping entry (object 0x6060 (ENC Inputs Ch.1), entry 0x0C (Status of input gate))

UINT32

RO

0x6060:0C, 1

1A06:09

SubIndex 009

9. PDO Mapping entry (object 0x6060 (ENC Inputs Ch.1), entry 0x0D (Status of extern latch))

UINT32

RO

0x6060:0D, 1

1A06:0A

SubIndex 010

10. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1A06:0B

SubIndex 011

11. PDO Mapping entry (object 0x1806, entry 0x09)

UINT32

RO

0x1806:09, 1

1A06:0C

SubIndex 012

12. PDO Mapping entry (object 0x6060 (ENC Inputs Ch.1), entry 0x11 (Counter value))

UINT32

RO

0x6060:11, 16

1A06:0D

SubIndex 013

13. PDO Mapping entry (object 0x6060 (ENC Inputs Ch.1), entry 0x12 (Latch value))

UINT32

RO

0x6060:12, 16

Index 1A07 ENC TxPDO-Map Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

1A07:0

ENC TxPDO-Map Ch.2

PDO Mapping TxPDO 8

UINT8

RO

0x0D (13dec)

1A07:01

SubIndex 001

1. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A07:02

SubIndex 002

2. PDO Mapping entry (object 0x6070 (ENC Inputs Ch.2), entry 0x02 (Latch extern valid))

UINT32

RO

0x6070:02, 1

1A07:03

SubIndex 003

3. PDO Mapping entry (object 0x6070 (ENC Inputs Ch.2), entry 0x03 (Set counter done))

UINT32

RO

0x6070:03, 1

1A07:04

SubIndex 004

4. PDO Mapping entry (5 bits align)

UINT32

RO

0x0000:00, 5

1A07:05

SubIndex 005

5. PDO Mapping entry (object 0x6070 (ENC Inputs Ch.2), entry 0x09 (Status of input A))

UINT32

RO

0x6070:09, 1

1A07:06

SubIndex 006

6. PDO Mapping entry (object 0x6070 (ENC Inputs Ch.2), entry 0x0A (Status of input B))

UINT32

RO

0x6070:0A, 1

1A07:07

SubIndex 007

7. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A07:08

SubIndex 008

8. PDO Mapping entry (object 0x6070 (ENC Inputs Ch.2), entry 0x0C (Status of input gate))

UINT32

RO

0x6070:0C, 1

1A07:09

SubIndex 009

9. PDO Mapping entry (object 0x6070 (ENC Inputs Ch.2), entry 0x0D (Status of extern latch))

UINT32

RO

0x6070:0D, 1

1A07:0A

SubIndex 010

10. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1A07:0B

SubIndex 011

11. PDO Mapping entry (object 0x1807, entry 0x09)

UINT32

RO

0x1807:09, 1

1A07:0C

SubIndex 012

12. PDO Mapping entry (object 0x6070 (ENC Inputs Ch.2), entry 0x11 (Counter value))

UINT32

RO

0x6070:11, 16

1A07:0D

SubIndex 013

13. PDO Mapping entry (object 0x6070 (ENC Inputs Ch.2), entry 0x12 (Latch value))

UINT32

RO

0x6070:12, 16

Index 1A08 ENC TxPDO-Map Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

1A08:0

ENC TxPDO-Map Ch.3

PDO Mapping TxPDO 9

UINT8

RO

0x0D (13dec)

1A08:01

SubIndex 001

1. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A08:02

SubIndex 002

2. PDO Mapping entry (object 0x6080 (ENC Inputs Ch.3), entry 0x02 (Latch extern valid))

UINT32

RO

0x6080:02, 1

1A08:03

SubIndex 003

3. PDO Mapping entry (object 0x6080 (ENC Inputs Ch.3), entry 0x03 (Set counter done))

UINT32

RO

0x6080:03, 1

1A08:04

SubIndex 004

4. PDO Mapping entry (5 bits align)

UINT32

RO

0x0000:00, 5

1A08:05

SubIndex 005

5. PDO Mapping entry (object 0x6080 (ENC Inputs Ch.3), entry 0x09 (Status of input A))

UINT32

RO

0x6080:09, 1

1A08:06

SubIndex 006

6. PDO Mapping entry (object 0x6080 (ENC Inputs Ch.3), entry 0x0A (Status of input B))

UINT32

RO

0x6080:0A, 1

1A08:07

SubIndex 007

7. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A08:08

SubIndex 008

8. PDO Mapping entry (object 0x6080 (ENC Inputs Ch.3), entry 0x0C (Status of input gate))

UINT32

RO

0x6080:0C, 1

1A08:09

SubIndex 009

9. PDO Mapping entry (object 0x6080 (ENC Inputs Ch.3), entry 0x0D (Status of extern latch))

UINT32

RO

0x6080:0D, 1

1A08:0A

SubIndex 010

10. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1A08:0B

SubIndex 011

11. PDO Mapping entry (object 0x1808, entry 0x09)

UINT32

RO

0x1808:09, 1

1A08:0C

SubIndex 012

12. PDO Mapping entry (object 0x6080 (ENC Inputs Ch.3), entry 0x11 (Counter value))

UINT32

RO

0x6080:11, 16

1A08:0D

SubIndex 013

13. PDO Mapping entry (object 0x6080 (ENC Inputs Ch.3), entry 0x12 (Latch value))

UINT32

RO

0x6080:12, 16

Index 1A09 ENC TxPDO-Map Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

1A09:0

ENC TxPDO-Map Ch.4

PDO Mapping TxPDO 10

UINT8

RO

0x0D (13dec)

1A09:01

SubIndex 001

1. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A09:02

SubIndex 002

2. PDO Mapping entry (object 0x6090 (ENC Inputs Ch.4), entry 0x02 (Latch extern valid))

UINT32

RO

0x6090:02, 1

1A09:03

SubIndex 003

3. PDO Mapping entry (object 0x6090 (ENC Inputs Ch.4), entry 0x03 (Set counter done))

UINT32

RO

0x6090:03, 1

1A09:04

SubIndex 004

4. PDO Mapping entry (5 bits align)

UINT32

RO

0x0000:00, 5

1A09:05

SubIndex 005

5. PDO Mapping entry (object 0x6090 (ENC Inputs Ch.4), entry 0x09 (Status of input A))

UINT32

RO

0x6090:09, 1

1A09:06

SubIndex 006

6. PDO Mapping entry (object 0x6090 (ENC Inputs Ch.4), entry 0x0A (Status of input B))

UINT32

RO

0x6090:0A, 1

1A09:07

SubIndex 007

7. PDO Mapping entry (1 bits align)

UINT32

RO

0x0000:00, 1

1A09:08

SubIndex 008

8. PDO Mapping entry (object 0x6090 (ENC Inputs Ch.4), entry 0x0C (Status of input gate))

UINT32

RO

0x6090:0C, 1

1A09:09

SubIndex 009

9. PDO Mapping entry (object 0x6090 (ENC Inputs Ch.4), entry 0x0D (Status of extern latch))

UINT32

RO

0x6090:0D, 1

1A09:0A

SubIndex 010

10. PDO Mapping entry (2 bits align)

UINT32

RO

0x0000:00, 2

1A09:0B

SubIndex 011

11. PDO Mapping entry (object 0x1809, entry 0x09)

UINT32

RO

0x1809:09, 1

1A09:0C

SubIndex 012

12. PDO Mapping entry (object 0x6090 (ENC Inputs Ch.4), entry 0x11 (Counter value))

UINT32

RO

0x6090:11, 16

1A09:0D

SubIndex 013

13. PDO Mapping entry (object 0x6090 (ENC Inputs Ch.4), entry 0x12 (Latch value))

UINT32

RO

0x6090:12, 16

Index 1A0A PLS TxPDO-Map

Index (hex)

Name

Meaning

Data type

Flags

Default

1A0A:0

PLS TxPDO-Map

PDO Mapping TxPDO 11

UINT8

RO

0x03 (3dec)

1A0A:01

SubIndex 001

1. PDO Mapping entry (object 0x60A0 (PLS Inputs), entry 0x01 (PLS Enabled))

UINT32

RO

0x60A0:01, 1

1A0A:02

SubIndex 002

2. PDO Mapping entry (object 0x60A0 (PLS Inputs), entry 0x02 (Unequal SI:0))

UINT32

RO

0x60A0:02, 1

1A0A:03

SubIndex 003

3. PDO Mapping entry (14 bits align)

UINT32

RO

0x0000:00, 14

Index 1C00 Sync manager type

Index (hex)

Name

Meaning

Data type

Flags

Default

1C00:0

Sync manager type

Using the sync managers

UINT8

RO

0x04 (4dec)

1C00:01

SubIndex 001

Sync-Manager Type Channel 1: Mailbox Write

UINT8

RO

0x01 (1dec)

1C00:02

SubIndex 002

Sync-Manager Type Channel 2: Mailbox Read

UINT8

RO

0x02 (2dec)

1C00:03

SubIndex 003

Sync-Manager Type Channel 3: Process Data Write (Outputs)

UINT8

RO

0x03 (3dec)

1C00:04

SubIndex 004

Sync-Manager Type Channel 4: Process Data Read (Inputs)

UINT8

RO

0x04 (4dec)

Index 1C12 RxPDO assign

Index (hex)

Name

Meaning

Data type

Flags

Default

1C12:0

RxPDO assign

PDO Assign Outputs

UINT8

RO

0x0A (10dec)

1C12:01

SubIndex 001

1. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RO

0x1601 (5633dec)

1C12:02

SubIndex 002

2. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RO

0x1602 (5634dec)

1C12:03

SubIndex 003

3. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RO

0x1603 (5635dec)

1C12:04

SubIndex 004

4. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RO

0x1604 (5636dec)

1C12:05

SubIndex 005

5. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RO

0x1605 (5637dec)

1C12:06

SubIndex 006

6. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RO

0x1606 (5638dec)

1C12:07

SubIndex 007

7. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RO

0x1607 (5639dec)

1C12:08

SubIndex 008

8. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RO

0x1608 (5640dec)

1C12:09

SubIndex 009

9. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RO

0x1609 (5641dec)

1C12:0A

SubIndex 010

10. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RO

0x160A (5642dec)

Index 1C13 TxPDO assign

Index (hex)

Name

Meaning

Data type

Flags

Default

1C13:0

TxPDO assign

PDO Assign Inputs

UINT8

RO

0x06 (6dec)

1C13:01

SubIndex 001

1. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RO

0x1A00 (6656dec)

1C13:02

SubIndex 002

2. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RO

0x1A06 (6662dec)

1C13:03

SubIndex 003

3. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RO

0x1A07 (6663dec)

1C13:04

SubIndex 004

4. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RO

0x1A08 (6664dec)

1C13:05

SubIndex 005

5. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RO

0x1A09 (6665dec)

1C13:06

SubIndex 006

6. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RO

0x1A0A (6666dec)

Index 1C32 SM output parameter

Index (hex)

Name

Meaning

Data type

Flags

Default

1C32:0

SM output parameter

Synchronization parameters for the outputs

UINT8

RO

0x20 (32dec)

1C32:01

Sync mode

Current synchronization mode:

  • 0: Free Run
  • 1: Synchron with SM 2 Event
  • 2: DC-Mode - Synchron with SYNC0 Event
  • 3: DC-Mode - Synchron with SYNC1 Event

UINT16

RW

0x0001 (1dec)

1C32:02

Cycle time

Cycle time (in ns):

  • Free Run: Cycle time of the local timer
  • Synchron with SM 2 Event: Master cycle time
  • DC-Mode: SYNC0/SYNC1 Cycle Time

UINT32

RW

0x00000000 (0dec)

1C32:03

Shift time

Time between SYNC0 event and output of the outputs (in ns, DC mode only)

UINT32

RO

0x00000000 (0dec)

1C32:04

Sync modes supported

Supported synchronization modes:

  • Bit 0 = 1: free run is supported
  • Bit 1 = 1: Synchronous with SM 2 event is supported
  • Bit 2-3 = 01: DC mode is supported
  • Bit 4-5 = 10: Output shift with SYNC1 event (only DC mode)
  • Bit 14 = 1: dynamic times (measurement through writing of 0x1C32:08)

UINT16

RO

0xC007 (49159dec)

1C32:05

Minimum cycle time

Minimum cycle time (in ns)

UINT32

RO

0x00000000 (0dec)

1C32:06

Calc and copy time

Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only)

UINT32

RO

0x00000000 (0dec)

1C32:08

Command

  • 0: Measurement of the local cycle time is stopped
  • 1: Measurement of the local cycle time is started

The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values.
For a subsequent measurement the measured values are reset

UINT16

RW

0x0000 (0dec)

1C32:09

Delay time

Time between SYNC1 event and output of the outputs (in ns, DC mode only)

UINT32

RO

0x00000000 (0dec)

1C32:0B

SM event missed counter

Number of missed SM events in OPERATIONAL (DC mode only)

UINT16

RO

0x0000 (0dec)

1C32:0C

Cycle exceeded counter

Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early)

UINT16

RO

0x0000 (0dec)

1C32:0D

Shift too short counter

Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only)

UINT16

RO

0x0000 (0dec)

1C32:20

Sync error

The synchronization was not correct in the last cycle (outputs were output too late; DC mode only)

BOOLEAN

RO

0x00 (0dec)

Index 1C33 SM input parameter

Index (hex)

Name

Meaning

Data type

Flags

Default

1C33:0

SM input parameter

Synchronization parameters for the inputs

UINT8

RO

0x20 (32dec)

1C33:01

Sync mode

Current synchronization mode:

  • 0: Free Run
  • 1: Synchron with SM 3 Event (no outputs available)
  • 2: DC - Synchronous with SYNC0 Event
  • 3: DC - Synchron with SYNC1 Event
  • 34: Synchron with SM 2 Event (outputs available)

UINT16

RW

0x0022 (34dec)

1C33:02

Cycle time

as 0x1C32:02

UINT32

RW

0x00000000 (0dec)

1C33:03

Shift time

Time between SYNC0 event and reading of the inputs (in ns, only DC mode)

UINT32

RO

0x00000000 (0dec)

1C33:04

Sync modes supported

Supported synchronization modes:

  • Bit 0: free run is supported
  • Bit 1: Synchron with SM 2 Event is supported (outputs available)
  • Bit 1: Synchron with SM 3 Event is supported (no outputs available)
  • Bit 2-3 = 01: DC mode is supported
  • Bit 4-5 = 01: input shift through local event (outputs available)
  • Bit 4-5 = 10: input shift with SYNC1 event (no outputs available)
  • Bit 14 = 1: dynamic times (measurement through writing of 0x1C32:08 or 0x1C33:08)

UINT16

RO

0xC007 (49159dec)

1C33:05

Minimum cycle time

as 0x1C32:05

UINT32

RO

0x00000000 (0dec)

1C33:06

Calc and copy time

Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode)

UINT32

RO

0x00000000 (0dec)

1C33:08

Command

as 0x1C32:08

UINT16

RW

0x0000 (0dec)

1C33:09

Delay time

Time between SYNC1 event and reading of the inputs (in ns, only DC mode)

UINT32

RO

0x00000000 (0dec)

1C33:0B

SM event missed counter

as 0x1C32:11

UINT16

RO

0x0000 (0dec)

1C33:0C

Cycle exceeded counter

as 0x1C32:12

UINT16

RO

0x0000 (0dec)

1C33:0D

Shift too short counter

as 0x1C32:13

UINT16

RO

0x0000 (0dec)

1C33:20

Sync error

as 0x1C32:32

BOOLEAN

RO

0x00 (0dec)